(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bracket Flange for CMK2, CMA2, CKV2, JSK2, and JSM2

Bracket Flange for CMK2, CMA2, CKV2, JSK2, and JSM2

[Features]This is a flange fitting for the micro cylinder CMA2 series.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M1-FA-20
M1-FA-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube I.D. (mm)

SGD 10.21

1 Piece(s) 4 Day(s) or more 20

SGD 12.22

1 Piece(s) 4 Day(s) or more 25 and 30 and 32

Loading...

  1. 1

Basic Information

Type Flange Applicable Cylinder Series CMK2.CMA2.CKV2.JSK2.JSM2 Type of Support Flange

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)