(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double knuckle Joint for CMK2/CMA2/CKV2/JSK2/JSM2/HCA Brackets

Double knuckle Joint for CMK2/CMA2/CKV2/JSK2/JSM2/HCA Brackets

Double notched knuckle for cylinder CMK2, CMA2, CKV2, JSK2, JSM2, HCA. Pin and washer split pin are attached.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

M1-Y-20

 
Part Number
M1-Y-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 23.12

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type of Support Double Notched Knuckle Joint Thread Size M(mm) M8 Thread Pitch(mm) 1
Material Steel Accessories Included With attachment Applicable Cylinder Series CMK2, CMA2, CKV2, JSK2, JSM2, HCA
Applicable Tube I.D. (mm) 20

Please check the type/dimensions/specifications of the part M1-Y-20 in the Double knuckle Joint for CMK2/CMA2/CKV2/JSK2/JSM2/HCA Brackets series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)