(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Static Electricity Proof Caster, SMT Series, Includes Adjustable Stopper (OCTRON Urethane Wheels)

Static Electricity Proof Caster, SMT Series, Includes Adjustable Stopper (OCTRON Urethane Wheels)

An OCTRON urethane (anti-static) wheel caster that includes a swivel stopper. Includes a stopper function that stops the swiveling and rotation of the wheel simultaneously. Prevents electrostatic damage to transported items.

[Features]
· Stable electrostatic diffusion. Evenly diffuses static electricity
· Excellent low pollution properties. Does not stain floors as carbon black is not used.
· Low turning noise. Less turning noise than that of common urethane materials.
· Ideal for uses in chemical factories where electrostatic sparks are unacceptable, or in clean rooms where the removal of dust, etc., caused by static electricity is desired.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
STM-75VUOW-3
STM-100VUOW-3
STM-130VUOW-3
STM-150VUOW-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch

SGD 109.78

1 Piece(s) 9 Day(s) or more 1010035.01~80.0070Round hole636381817532Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities89-

SGD 131.86

1 Piece(s) 9 Day(s) or more 1014480.01~140.00100Slotted Holes70(73)70(73)959510032Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities11570-70, 71-71, 72-72, 73-73

SGD 183.80

1 Piece(s) 9 Day(s) or more 10177140.01~220.00150Slotted Holes79(82)79(82)10510513038Distribution/Hand Truck/Pallet / Factory facilities13079-79, 80-80, 81-81, 82-82

SGD 217.37

1 Piece(s) 9 Day(s) or more 10198140.01~220.00180Slotted Holes87(93)87(93)12012015042Distribution/Hand Truck/Pallet / Factory facilities13087-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) With Double Stopper (Rotation + Turning)
Wheel Material OCTRON urethane (antistatic) Wheel Characteristics Oil Resistance / Static electricity prevention Fitting Material Steel
Load Category Medium Load Wheel Bearings Available Stopper Type W-3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)