(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This disc damper has high torque, a thin, space saving shape, and its appearance is metallic. This small damper is available in 2 types of torque, one that works in both directions and the other in one direction.
[Features]
· The torque of the disc damper changes according to the rotation speed.
· Generally, the torque increases as the rotation speed increases, and decreases as the rotation speed decreases.
· Regarding the torque value of the catalog, 20rpm is the torque value at the time of rotation.
· When using the rotational fall of the cover, the rotation speed is slow at the initial stage of dropping and only torque less than the rated torque value is generated.
· The damper torque value (catalog rated torque value) varies according to the operating environment temperature.
· The torque decreases as the temperature rises, and rises as the temperature decreases.
· The viscosity of the oil inside the damper is affected by the temperature change, hence when the temperature returns to normal the torque also returns to the original value
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
FDN-47A-L103 |
FDN-47A-L163 |
FDN-47A-L203 |
FDN-47A-R103 |
FDN-47A-R163 |
FDN-47A-R203 |
FDT-47A-103 |
FDT-47A-163 |
FDT-47A-203 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Rated Torque (N·m) | Direction of Torque | Mounted Shaft Shape Type |
---|---|---|---|---|---|---|---|---|
SGD 36.70 | 1 Piece(s) | 4 Day(s) or more | 10 | 1 | Counterclockwise Direction | Round-shaped type | ||
SGD 36.70 | 1 Piece(s) | 11 Day(s) or more | 10 | 1.6 | Counterclockwise Direction | Round-shaped type | ||
SGD 27.44 | 1 Piece(s) | 4 Day(s) or more | 10 | 2 | Counterclockwise Direction | Round-shaped type | ||
SGD 36.70 | 1 Piece(s) | 4 Day(s) or more | 10 | 1 | Clockwise | Round-shaped type | ||
SGD 36.70 | 1 Piece(s) | 4 Day(s) or more | 10 | 1.6 | Clockwise | Round-shaped type | ||
SGD 27.44 | 1 Piece(s) | 4 Day(s) or more | 10 | 2 | Clockwise | Round-shaped type | ||
SGD 31.69 | 1 Piece(s) | Same day | 10 | 1 | Bidirectional | Square Type | ||
SGD 31.69 | 1 Piece(s) | 4 Day(s) or more | 10 | 1.6 | Bidirectional | Square Type | ||
SGD 22.52 | 1 Piece(s) | Same day | 10 | 2 | Bidirectional | Square Type |
Loading...
Main Body Type | Rotary Type | Length L(mm) | 65 | Operating Environment | Standard |
---|---|---|---|---|---|
Body Material | Steel | Additional Function | With Damper | Opening Angle θ(deg) | 360 |
Mounting Method | Screw |
How can we improve?
How can we improve?