(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

High Mount MY Series

High Mount MY Series

A mount that prevents the vibration, shock and noise of machine or equipment.
[Features]
·Through use of high damping rubber, damping performance is added to the conventional anti-vibration performance.
·Superior vibration resistance.
·Uses special rubber that does not dirty the floor.
·Prevents movement of machine due to vibration, permitting layouts to be further changed depending on the environment.
[Applications]
·For anti-vibration of machine tools such as injection machines and presses etc.

PDF

Japanese Only

Drawing

Dimensional drawing.

Product Specifications

  • Anti-vibration rubber: HDR series rubber.
  • Bearing plate: SPHC, SS400.
  • Housing: SPCC yellow (melamine baked coating).
  • Bolts: SS400 bright chromate plating.

When installing on an inclined surface (allowable gradient: 3°), level at 50% or less of the maximum adjustment amount.
(The level of MY-19* cannot be increased when installed at an angle. Please use it for fine adjustment after jacking up.)

Features

Because the slight unevenness on the rubber and the floor surface engages each other, machine does not move due to vibration.

Because the slight unevenness on the rubber and the floor surface engages each other, machine does not move due to vibration.

Cannot be easily moved because base bolting work is required.

Cannot be easily moved because base bolting work is required.

Turn a nut wrench.

Turn a nut wrench.

Can be installed according to the slope of the floor (±3°)

Can be installed according to the slope of the floor (±3°)

Standards table

Standard property B type

(Unit: mm)

Part numberMinimum load
N
Maximum Load
N
Spring Constant
N/mm
⌀D1(H) dLTHMountable bed thickness
Level adjustment amount
MY-10B3,1506,3004,60010039+18M1290118Up to 39
* 120148Up to 69
* 200228Up to 149
MY-14B6,30012,5009,20014047+19M16* 90127Up to 35
120157Up to 65
* 200237Up to 145
MY-19B12,50025,00018,30019056+25M20120164Up to 51
* 200244Up to 131

Type B: Suitable when you want to support vibration resistance and stability in a well-balanced manner.
*) * The bolt length marked is semi-standard.

Stability-focused, Type H

(Unit: mm)

Part numberMinimum load
N
Maximum Load
N
Spring Constant
N/mm
⌀D1(H) dLTHMountable bed thickness
Level adjustment amount
MY-10H7,50015,00023,00010035+22M12* 90107Up to 28
120137Up to 58
* 200217Up to 138
MY-14H15,00030,00046,00014042+24M16* 90111Up to 19
120141Up to 49
* 200221Up to 129
MY-19H20,00040,0006,200019054+27M20120148Up to 36
* 200228Up to 116

Type H: Suitable when stability is important or when there is little vibration of the equipment.
*) * The bolt length marked is semi-standard.

Behind-the-scene story of the development

 

The Hi-Mount Series are the first product lineup that the Industrial Products Division of Kurashiki Kako launched into the market, and is a stepping stone to expand into the fields of industrial equipment as well as automobile parts.
After that, the manufacturer has made many improvements to develop the products and produced the current types M and LM.

Part Number
MY-10B
MY-10B-200L
MY-10H
MY-10H-200L
MY-14B
MY-14B-200L
MY-14H
MY-14H-200L
MY-19B
MY-19B-200L
MY-19H
MY-19H-200L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSWidth W
(mm)
Load Range
(kN)
Allowable Load
(kN)
Thread Length L1
(mm)
Height Adjustment Value L2
(mm)
Main Body Height h
(mm)
Nominal of Thread M
(mm)
Min Scope Load
(N)
Max Scope Load
(N)

SGD 67.23

1 Piece(s) 4 Day(s) or more 101005.501~8.0006.3901839-31506300

SGD 44.96

1 Piece(s) 4 Day(s) or more 101005.501~8.0006.32001839-31506300

SGD 67.23

1 Piece(s) 4 Day(s) or more 1010012.501~16.000151202235-750015000

SGD 44.96

1 Piece(s) 10 Day(s) or more 1010012.501~16.000152002235-750015000

SGD 102.40

1 Piece(s) 4 Day(s) or more 101408.001~12.50012.51201947-630012500

SGD 68.90

1 Piece(s) 10 Day(s) or more 101408.001~12.50012.52001947-630012500

SGD 102.40

1 Piece(s) 4 Day(s) or more 1014016.001~34.000301202442-1500030000

SGD 75.57

1 Piece(s) 10 Day(s) or more 1014016.001~34.000302002442-1500030000

SGD 119.87

1 Piece(s) 8 Day(s) or more 1019016.001~34.000251202556201250025000

SGD 136.49

1 Piece(s) 10 Day(s) or more 1019016.001~34.000252002556201250025000

SGD 119.87

1 Piece(s) 8 Day(s) or more 1019034.001~60.000401202754202000040000

SGD 136.49

1 Piece(s) 10 Day(s) or more 1019034.001~60.000402002754202000040000

Loading...

  1. 1
 

Basic Information

Type Mount Type Mounting Shape Type Rubber Mount Type Height Adjusting Handle Presence
Thread Material Steel Thread Surface Treatment Bright Chromate Plating Body Material Steel
Main Body Surface Treatment Melamine Baked Finish Bottom Rubber Material Synthetic Rubber Properties Standard / Performance of Vibration Proofing
Bottom surface rubber material details High attenuation rubber (HDR)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)