(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

HG High-grade Tooth-tip Hardened Sprocket 100A

HG High-grade Tooth-tip Hardened Sprocket 100A

Rich lineup of variations in KANA standard sprocket count, number of teeth, and shape.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HG100A10H
HG100A23H
HG100A26H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Teeth
(T)
Shaft Hole Dia. d
(mm)
Minimum Shaft Bore Diameter
(mm)

SGD 34.16

1 Piece(s) 9 Day(s) or more 102021

SGD 107.01

1 Piece(s) 9 Day(s) or more 232627

SGD 132.71

1 Piece(s) 9 Day(s) or more 262627

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Chain No. 100 Number of Strands 1
Type Pilot Holes Types Material Steel Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)