(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Shaft Collar KSC-SL2 Fixing Slit Type With 2 Holes

Shaft Collar KSC-SL2 Fixing Slit Type With 2 Holes

Optimal for fixing positioning for sprockets, timing belt pulleys, etc. Clamp provides effective and sturdy mounting. Includes 2 bolts.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KSC0608SL2
KSC0610SL2
KSC0808SL2
KSC0810SL2
KSC0812SL2
KSC0815SL2
KSC1010SL2
KSC1012SL2
KSC1015SL2
KSC1210SL2
KSC1212SL2
KSC1215SL2
KSC1310SL2
KSC1315SL2
KSC1510SL2
KSC1512SL2
KSC1515SL2
KSC1610SL2
KSC1612SL2
KSC1615SL2
KSC2010SL2
KSC2012SL2
KSC2015SL2
KSC2512SL2
KSC2515SL2
KSC3015SL2
KSC3515SL2
KSC4018SL2
KSC5022SL2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia. φD O.D. Total width B

SGD 7.86

1 Piece(s) 9 Day(s) or more 6208

SGD 7.89

1 Piece(s) 9 Day(s) or more 62010

SGD 7.99

1 Piece(s) 9 Day(s) or more 8258

SGD 8.02

1 Piece(s) 9 Day(s) or more 82510

SGD 8.11

1 Piece(s) 9 Day(s) or more 82812

SGD 8.22

1 Piece(s) 9 Day(s) or more 83015

SGD 8.86

1 Piece(s) 9 Day(s) or more 103010

SGD 8.91

1 Piece(s) 9 Day(s) or more 103012

SGD 9.12

1 Piece(s) 9 Day(s) or more 103515

SGD 6.76

1 Piece(s) 10 Day(s) 123010

SGD 8.89

1 Piece(s) 9 Day(s) or more 123012

SGD 9.10

1 Piece(s) 9 Day(s) or more 123515

SGD 8.85

1 Piece(s) 9 Day(s) or more 133010

SGD 9.09

1 Piece(s) 9 Day(s) or more 133515

SGD 9.81

1 Piece(s) 9 Day(s) or more 153210

SGD 9.92

1 Piece(s) 9 Day(s) or more 153512

SGD 10.17

1 Piece(s) 9 Day(s) or more 154015

SGD 9.86

1 Piece(s) 9 Day(s) or more 163510

SGD 9.91

1 Piece(s) 9 Day(s) or more 163512

SGD 10.16

1 Piece(s) 9 Day(s) or more 164015

SGD 10.70

1 Piece(s) 9 Day(s) or more 204010

SGD 10.77

1 Piece(s) 9 Day(s) or more 204012

SGD 10.32

1 Piece(s) 10 Day(s) 204515

SGD 12.98

1 Piece(s) 9 Day(s) or more 254512

SGD 13.30

1 Piece(s) 9 Day(s) or more 255015

SGD 14.71

1 Piece(s) 4 Day(s) or more 305515

SGD 15.68

1 Piece(s) 9 Day(s) or more 356015

SGD 18.50

1 Piece(s) 9 Day(s) or more 407018

SGD 25.38

1 Piece(s) 9 Day(s) or more 508522

Loading...

  1. 1

Basic Information

Fastening Method Slit Specifications With side mounting hole Material Iron
Surface Treatment Surface Treatment Thickness Standard type Side Hole Machining 2-Hole
Material (Details) Carbon Steel for Mechanical Structure Surface Treatment (Details) Black oxide finish

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)