(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wedge Bushing Pulley

Wedge Bushing Pulley

Bushing system that can be attached and detach from shaft with one spanner. To install the optional MB bushing is required.

[Features]
· Can be easily attached to the shaft of the pulley with a single spanner.
· Easy to detach, reducing man-hours.
· When installing on the shaft, insert smoothly and tighten bolt securely using the taper, with no fine movement wear at the fitting part during use, extending the life of the shaft.
· Since the bushing has machined shaft hole and keyway corresponding to the standard shaft diameter, addition machining at the time of use is not required.
· Labor-saving of shaft hole machining, machining accuracy inspection, transportation for machining, etc. helping to reduce man-hours and shorten the lead times.
· Changing the position of the rotating body such as the pulley on the shaft is smooth, and centering can be done easily.
· The boss width can be designed small, relative to the shaft hole, for reduced pulley weight.
· Even with castings, the material can be made uniform by decreasing the thickness of the boss part.
· The Mitsuboshi belt wedge pulley is a standardized pulley, employing a bushing system.
· The bushing system can also be horizontally deployed to couplings, gears, sprocket wheels, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
90-3V-2-H
1000-5V-3-S1
100-3V-2-H
125-3V-2-P1
125-3V-3-Q1
125-3V-5-Q1
140-3V-2-P1
140-3V-4-Q1
140-3V-5-Q1
150-5V-4-Q1
180-3V-3-Q1
180-3V-5-Q1
180-3V-6-R1
180-5V-3-Q1
180-5V-4-Q1
180-5V-5-Q2
180-5V-6-Q2
190-5V-6-R1
200-3V-4-Q1
200-5V-5-R1
200-5V-8-R2
212-5V-4-R1
212-5V-5-R1
212-5V-6-R1
224-5V-3-R1
224-5V-4-R1
224-5V-8-R2
236-5V-4-R1
236-5V-5-R1
250-3V-2-Q1
250-3V-4-Q1
250-5V-4-R1
265-5V-3-R1
280-5V-5-R1
300-5V-4-R1
300-5V-5-R1
315-3V-2-Q1
315-3V-4-Q1
315-3V-5-Q1
315-5V-5-R1
315-8V-6-S1
335-8V-8-U1
355-5V-3-R1
355-5V-6-S1
400-3V-4-Q1
400-3V-5-R1
400-3V-6-R1
450-5V-3-R1
500-3V-5-R1
500-3V-6-R1
500-5V-5-S1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPulley diameter, nominal diameter
(mm)
Number of Grooves Type of bushings used Corresponding belt type

SGD 47.50

1 Piece(s) 8 Day(s) or more 10902H3V

SGD 2,349.29

1 Piece(s) 8 Day(s) or more 1010003S15V

SGD 55.65

1 Piece(s) 8 Day(s) or more 101002H3V

SGD 78.41

1 Piece(s) 8 Day(s) or more 101252P13V

SGD 90.52

1 Piece(s) 8 Day(s) or more 101253Q13V

SGD 96.92

1 Piece(s) 8 Day(s) or more 101255Q13V

SGD 88.54

1 Piece(s) 8 Day(s) or more 101402P13V

SGD 118.23

1 Piece(s) 8 Day(s) or more 101404Q13V

SGD 112.32

1 Piece(s) 8 Day(s) or more 101405Q13V

SGD 284.94

1 Piece(s) 8 Day(s) or more 101504Q15V

SGD 159.79

1 Piece(s) 8 Day(s) or more 101803Q13V

SGD 162.72

1 Piece(s) 8 Day(s) or more 101805Q13V

SGD 173.74

1 Piece(s) 8 Day(s) or more 101806R13V

SGD 274.49

1 Piece(s) 8 Day(s) or more 101803Q15V

SGD 311.59

1 Piece(s) 8 Day(s) or more 101804Q15V

SGD 382.13

1 Piece(s) 8 Day(s) or more 101805Q25V

SGD 397.59

1 Piece(s) 8 Day(s) or more 101806Q25V

SGD 421.58

1 Piece(s) 8 Day(s) or more 101906R15V

SGD 191.32

1 Piece(s) 8 Day(s) or more 102004Q13V

SGD 440.28

1 Piece(s) 8 Day(s) or more 102005R15V

SGD 566.38

1 Piece(s) 8 Day(s) or more 102008R25V

SGD 405.15

1 Piece(s) 8 Day(s) or more 102124R15V

SGD 487.89

1 Piece(s) 8 Day(s) or more 102125R15V

SGD 478.52

1 Piece(s) 8 Day(s) or more 102126R15V

SGD 331.00

1 Piece(s) 56 Day(s) or more 102243R15V

SGD 426.83

1 Piece(s) 8 Day(s) or more 102244R15V

SGD 735.46

1 Piece(s) 8 Day(s) or more 102248R25V

SGD 455.18

1 Piece(s) 8 Day(s) or more 102364R15V

SGD 560.39

1 Piece(s) 8 Day(s) or more 102365R15V

SGD 202.04

1 Piece(s) 8 Day(s) or more 102502Q13V

SGD 239.10

1 Piece(s) 8 Day(s) or more 102504Q13V

SGD 494.05

1 Piece(s) 8 Day(s) or more 102504R15V

SGD 427.17

1 Piece(s) 8 Day(s) or more 102653R15V

SGD 639.40

1 Piece(s) 8 Day(s) or more 102805R15V

SGD 602.41

1 Piece(s) 8 Day(s) or more 103004R15V

SGD 716.44

1 Piece(s) 8 Day(s) or more 103005R15V

SGD 268.77

1 Piece(s) 8 Day(s) or more 103152Q13V

SGD 318.68

1 Piece(s) 8 Day(s) or more 103154Q13V

SGD 303.04

1 Piece(s) 8 Day(s) or more 103155Q13V

SGD 777.41

1 Piece(s) 8 Day(s) or more 103155R15V

SGD 1,762.87

1 Piece(s) 8 Day(s) or more 103156S18V

SGD 2,655.22

1 Piece(s) 8 Day(s) or more 103358U18V

SGD 671.95

1 Piece(s) 8 Day(s) or more 103553R15V

SGD 930.67

1 Piece(s) 8 Day(s) or more 103556S15V

SGD 414.81

1 Piece(s) 8 Day(s) or more 104004Q13V

SGD 415.03

1 Piece(s) 8 Day(s) or more 104005R13V

SGD 447.86

1 Piece(s) 8 Day(s) or more 104006R13V

SGD 954.62

1 Piece(s) 8 Day(s) or more 104503R15V

SGD 566.38

1 Piece(s) 8 Day(s) or more 105005R13V

SGD 603.71

1 Piece(s) 8 Day(s) or more 105006R13V

SGD 1,441.55

1 Piece(s) 8 Day(s) or more 105005S15V

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)