(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Definitive edition of high-hardness steel machining type that combines high durability and low price
Part Number
Configured Part Number is shown.
Part Number |
---|
SHC-MSXR2 |
SHC-MSXR4 |
SHC-MSXR6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Outer Diameter (D) (φ) | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Processing Applications | Figure | Ultra-Small R (mm) |
---|---|---|---|---|---|---|---|---|---|---|
SGD 45.51 | 1 Piece(s) | Available | Same day | 2 | 5 | 4 | Flat Surface / Side Surface / Inclined Cutting | 1 | 0.1 | |
SGD 58.34 | 1 Piece(s) | Available | Same day | 4 | 12 | 4 | Flat Surface / Side Surface / Inclined Cutting | 1 | 0.1 | |
SGD 66.91 | 1 Piece(s) | Available | Same day | 6 | 15 | 6 | Flat Surface / Side Surface | 2 | 0.2 |
Loading...
Model Number | Shank Diameter d |
Flute Length ℓ |
Overall Length L |
Number of Flutes Z |
Minute R |
Figure | ||
Outer Diameter D |
Shank Diameter d |
|||||||
SHC-MSXR | 1 | — | 6 | 2.5 | 60 | 4 | 0.1 | 1 |
1.5 | — | 6 | 3.8 | 60 | 4 | 0.1 | 1 | |
2 | — | 6 | 5 | 60 | 4 | 0.1 | 1 | |
2.5 | — | 6 | 6.3 | 60 | 4 | 0.1 | 1 | |
3 | — | 6 | 10 | 60 | 4 | 0.1 | 1 | |
3.5 | — | 6 | 12 | 60 | 4 | 0.1 | 1 | |
4 | — | 6 | 12 | 60 | 4 | 0.1 | 1 | |
4.5 | — | 6 | 15 | 60 | 4 | 0.1 | 1 | |
5 | — | 6 | 15 | 60 | 4 | 0.2 | 1 | |
5.5 | — | 6 | 15 | 60 | 4 | 0.2 | 1 | |
6 | — | 6 | 15 | 60 | 6 | 0.2 | 2 | |
8 | — | 8 | 20 | 75 | 6 | 0.2 | 2 | |
10 | — | 10 | 25 | 80 | 6 | 0.2 | 2 | |
12 | — | 12 | 30 | 100 | 6 | 0.3 | 2 | |
14 | 12 | 12 | 35 | 105 | 6 | 0.3 | 3 | |
14 | — | 16 | 35 | 105 | 6 | 0.3 | 1 | |
16 | — | 16 | 40 | 110 | 6 | 0.3 | 2 | |
18 | 16 | 16 | 40 | 120 | 6 | 0.3 | 3 | |
18 | — | 20 | 40 | 120 | 6 | 0.3 | 1 | |
20 | — | 20 | 45 | 130 | 6 | 0.3 | 2 | |
22 | 20 | 20 | 45 | 135 | 6 | 0.3 | 3 | |
25 | — | 25 | 50 | 140 | 6 | 0.3 | 2 |
[ ! ]For shank diameter (d) standards listed in blue, specify both the outer diameter (D) and the shank diameter (d).
For Cutting Conditions, Refer to >>Click here.
● Durability significantly better than conventional products has been achieved using the newly developed SH-b coating.
● A good discharge of cutting chips due to the unique shape of the bottom blade.
● The corners of the blade tip are slightly rounded to prevent chipping when cutting high hardness steel.
● Capable of machining high hardness steel up to 65 HRC.
● The tool has a high rigidity, reducing the chances of tool breakage to a minimum level when cutting side surfaces.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron | Model | Highly-Helical | Coating | For High Hardness (Silicone-Based) |
---|---|---|---|---|---|
Shank Diameter (d)(mm) | 6 | Overall Length (L)(mm) | 60 | Geometry | Ultra-Small R |
Torsion Angle (θ) | Powerful Helix (45° to 60°) | Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 |
● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?