(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wire Fixture Sticker (Steel)【100 Pieces Per Package】

Wire Fixture Sticker (Steel)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Wire fastening sticker made of steel


● You can fix cables to any location on
panels or walls with this double sided tape.

· Depending on the quantity of your order, the delivery time may require an estimate.
· The appearance and specifications are subject to change without notice.

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

E-25-100P

Specifications

Wire Fixture Sticker (Steel):Related Image

1 Pack Unit 100-piece Pack
(Unit: mm)
Model NumberQuantity per
Pack
Compatible Wire
Outer Diameter
Height
(When fixing electric wires)
Weight
(g / Piece)
E-5A100P
(100-piece Pack)
2.5 ~ 360.2
E-203 ~ 4121.2
E-233 ~ 5151.6
E-255 ~ 7202.3
E-3010 ~ 18254.0
W-3010 ~ 15183.0

More Information

Wire Fixture Sticker (Steel):Related Image
Specifications
MaterialSteel (Chromate Plating Treated),
Aluminum (E-5A Only)
Operating Temperature Range-10°C ~ +90°C

Wire Fixture Sticker (Steel):Related Image
Part Number
E-25-100P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 27.01

100 Pieces Per Package

1 Pack(s)Available Same day 10

Loading...

  1. 1

Basic Information

Material Steel (Uni-chrome Plated) Operating temperature range(℃) -10 ~ 90 Number with packs(Piece) 100
W dimension(mm) 25 Conforming wire outer diameter(Ф mm) 5 ~ 7

Please check the type/dimensions/specifications of the part E-25-100P in the Wire Fixture Sticker (Steel) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)