(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Adapter-2-Prong + Ground ⇔ 2-Prong + Alligator Clip

Adapter-2-Prong + Ground ⇔ 2-Prong + Alligator Clip
  • Volume Discount

2-Prong + Ground to 2-Prong Adapter

  • PSE Law

· Converts earth + flat model 2-pin power plugs into a flat 2-pin plug. It has a Y-terminal and alligator clip for earth connection.


· Does not convert voltage.

PDF

Part Number

Configured Part Number is shown.

Specifications

Model NumberType
ME2985With Y Terminal
ME2985T1With Alligator Clip

More Information

Rating125 VAC - 15A
ColorBlack
Part Number
ME2985
ME2985T1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpecifications

SGD 13.69

1 Piece(s)Available 4 Day(s) or more With Conversion AdapterY Terminals

SGD 16.53

1 Piece(s) 4 Day(s) or more With Conversion Adapter Alligator Clip

Loading...

  1. 1

Basic Information

Type Conversion adapter Rated Voltage(V) 125 Rated Current(A) 15
NEMA standard presence None Representative Standard PSE Dimension length(mm) 29.2
Dimension width(mm) 32 Dimension thickness(mm) 32 Number of cores 2P

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)