(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Extension Cord Parts-Grounded Waterproof Outlet

Extension Cord Parts-Grounded Waterproof Outlet
  • Volume Discount

Can Be Used with Multi-Purpose Power Supplies

  • PSE Law

It can be used for a variety of power applications
· Retaining model waterproof socket with ground terminal.

PDF

Part Number

Configured Part Number is shown.

WK4102K

Specifications

Extension Cord Parts - Grounded Waterproof Outlet:Related Image

More Information

Extension Cord Parts - Grounded Waterproof Outlet:Related Image
Extension Cord Parts - Grounded Waterproof Outlet:Related Image
Part Number
WK4102K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 28.56

1 Piece(s)Available 4 Day(s) or more

Loading...

  1. 1

Basic Information

Insertion openings (Power strip) 2 Socket shape A-2 (Retainer) / A-3 (Retainer) Accessory AC cord type AC Cord Not Included
Rated voltage(V) 125 Rated current(A) 15 Standards obtained PSE
Rated wattage 1500W

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)