(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Extension Cord Parts-Temporary Outlet (2-Ports)

Extension Cord Parts-Temporary Outlet (2-Ports)
  • Volume Discount

Convenient Outlet for Temporary Installation

  • PSE Law

An outlet convenient for temporary installation


Rating: 15 A - 125 VAC
Compatible Wire: 600 V Vinyl Insulated Sheath Cable
                             (VVF) Ø1.6 mm, Ø2 mm Single Wire

PDF

Part Number

Configured Part Number is shown.

WK1512K

Specifications

Extension Cord Parts - Temporary Outlet (2-Ports):Related Image

More Information

Extension Cord Parts - Temporary Outlet (2-Ports):Related Image
Extension Cord Parts - Temporary Outlet (2-Ports):Related Image
Extension Cord Parts - Temporary Outlet (2-Ports):Related Image
Part Number
WK1512K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 13.90

1 Piece(s)Available Same day

Loading...

  1. 1

Basic Information

Insertion openings (Power strip) 2 Socket shape A-2 Accessory AC cord type AC Cord Not Included
Rated voltage(V) 125 Rated current(A) 15 Standards obtained PSE
Rated wattage 1500W

Please check the type/dimensions/specifications of the part WK1512K in the Extension Cord Parts-Temporary Outlet (2-Ports) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)