(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Insulating plug harness with a socket added to the rear. CE Supported Units. 1 m, 2 m products available
● This is a Ø 4 mm banana plug with an insulating cover, inserted into a dedicated safety model socket.
● Features a structure in which another plug (non-safety model is possible) can be inserted to the rear of the plug.
● This is a product with terminals connected to both ends of the cable.
· As this product has an insulating cover, it cannot be used with an ordinary socket.
· The overall length is the distance from one coupling surface to the other coupling surface of the connector.
Part Number
Configured Part Number is shown.
Model Number | Color | Full Length |
28-0124-100-20 | Green / Yellow | 1m |
28-0124-100-22 | Red | |
28-0124-100-21 | Black | |
28-0124-200-20 | Green / Yellow | 2m |
28-0124-200-22 | Red | |
28-0124-200-21 | Black |
Used Cable | PVC, 2.5 mm2 | Contact Resistance | 0.3 mΩ or less |
Rated Voltage | 1,000 VAC or less | Operating Temperature Range | -10°C to +70°C |
Rated Current | 32 A or less | Weight | 60 g (1 m ) 100 g ( 2 m ) |
Test Voltage | AC4000V |
Part Number |
---|
28-0124-100-21 |
28-0124-100-22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Color |
---|---|---|---|---|---|
SGD 27.15 | 1 Piece(s) | Available | Same day | Black | |
SGD 27.15 | 1 Piece(s) | Available | Same day | Red |
Loading...
Terminals for Test Measurement
Features
● A wide range of probes and terminals convenient for measuring and testing purposes are availableCommon Specifications
About Combinations
Classification | Other | Total length(mm) | 100 | Rated current(A) | 32 |
---|---|---|---|---|---|
Operating temperature range(℃) | -10 ~ 70 |
How can we improve?
How can we improve?