(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Screw Model Fitted Waterproof Small Sized Metal R04 Connector
● Connects to panel mount receptacles and relay adapters.
·Straight plugs cannot be fitted with one another.
Japanese Only
Part Number
Configured Part Number is shown.
R04-P12M-6.3
Model | Cable Extraction Port Diameter Ø (mm) | Number of Cores | Type | Weight (g) |
R04-P2M | 4.8 | 2 | Male (Pin) | 13.7 |
R04-P3M | 3 | 13.8 | ||
R04-P5M | 5 | 14.0 | ||
R04-P6M | 6.3 6.8 7.3 | 6 | 25.0 | |
25.0 | ||||
25.0 | ||||
R04-P8M | 6.3 6.8 7.3 | 8 | 25.5 | |
25.1 | ||||
25.1 | ||||
R04-P12M | 6.3 8.5 | 12 | 45.2 | |
45.1 | ||||
R04-P2F | 4.8 | 2 | Female (Socket) | 13.9 |
R04-P3F | 3 | 14.1 | ||
R04-P5F | 5 | 14.1 | ||
R04-P6F | 6.3 6.8 7.3 | 6 | 25.8 | |
25.4 | ||||
25.7 | ||||
R04-P8F | 6.3 6.8 7.3 | 8 | 25.8 | |
25.5 | ||||
25.0 | ||||
R04-P12F | 6.3 8.5 | 12 | 45.9 | |
45.8 |
Part Number |
---|
R04-P12M-6.3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|
SGD 34.50 | 1 Piece(s) | Available | 4 Day(s) or more | 10 |
Loading...
Material / Finish
Item | Materials | Finish |
---|---|---|
Body Shell | Brass and Zinc Alloy | Nickel-plated |
Contact | Copper Alloy | Nickel Base Gold Plating |
Insulator | Synthetic Resin | - |
Contact Arrangement Diagram
Mechanical Properties
Item | Contents |
---|---|
Impact Resistance | Acceleration 50 G |
Vibration Resistance | JIS C 5402, 6.1, 10 ~ 55 Hz, 10 G |
Humidity Resistance | JIS C 5402, 7.3, 40 ±2°C, 90% ~ 95% or less, 96 Hours |
Corrosion Resistance | JIS C 5402, 7.1, Salt Water Concentration 5%, 48 Hours |
Operating Temperature Range | -25°C ~ +85°C, Relative Humidity 85% or less |
Temperature Cycle | JIS C 5402, 7.2, -40°C ~ +100°C, 5 Cycles |
Repeated Operation | 1,000 Insertions and Removals |
Waterproofing | Water Pressure = 200kpa (When Coupled) |
Compatible Wire Size
Conductor Cross-Sectional Area (mm2) | AWG | |
---|---|---|
Wire Size | 0.2 ~ 0.05 | 24 ~ 30 |
Electrical Properties
Number of Cores | Rated Voltage (V or less) | Rated Current (A or less) | Withstand Voltage (VAC or less for 1 minute) |
Insulation Resistance | Contact Resistance | Insertion and Removal Life | |
AC | DC | ||||||
2 | 300 | 420 | 2 | 900 | 1,000 MΩ or more (500 VDC) |
8 mΩ or less (3 VDC, 1A or less) |
1,000 times or more |
3 | 300 | 420 | 2 | 900 | |||
5 | 150 | 200 | 2 | 500 | |||
6 | 300 | 420 | 2 | 900 | |||
8 | 200 | 280 | 2 | 700 | |||
12 | 300 | 420 | 2 | 900 |
Panel Cut Size Drawing
Wiring Method
Combination Method
Connector Shape | Circular Type | Connector series initials | P・Q・R | P· Q· R | R04 |
---|---|---|---|---|---|
Applicable pin/contact | Male (plug) | Number Of Pins | 12 | Application | Cable to cable |
Allowable Current(A) | 2 | Allowable Voltage(V) | 300 / 420 | Wire connection method | Solder |
Connection direction | Straight | Protection function (environmentally resistant) | Present | Conforming cable finishing outer diameter(φ mm) | 5.5 ~ 6.0 |
Removal method | Others | Notice | 420V | Notice | 300V |
How can we improve?
How can we improve?