(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Waterproof Rubber Plug

Waterproof Rubber Plug
  • Volume Discount

[Specifications]·A low-cost, easy-to-use waterproof rubber connector body.

  • JIS
  • PSE Law


· Flat model 2-pin power plug for cable installation.
· Low-cost model.


· For use in general households and offices, ensure that cables compatible with the Electrical Appliances and Materials Safety Act are used.
· Plug 00-8107 has been discontinued (May 2016). → Similar products 00-8101

Part Number

Configured Part Number is shown.

00-8113

Specifications

Waterproof Rubber Plug / Body:Related Image

More Information

Specifications

Rating125 VAC-15 A
Applicable Electric Wire

2.0 m㎡ 
VCT / CT (2.0 mm ×Up to 2 Cores)

Part Number
00-8113
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 6.84

1 Piece(s)Available 4 Day(s) or more 10

Loading...

  1. 1

Example

Waterproof Rubber Plug / Body:Related Image

Drawing

Waterproof Rubber Plug / Body:Related Image

Basic Information

Type Inlet/plug Shape A-2 Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence None Representative Standard PSE
Dimension length(mm) 78 Dimension width(mm) 46.2 Number of cores 2P

Please check the type/dimensions/specifications of the part 00-8113 in the Waterproof Rubber Plug series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)