(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Slide Switch (PCB-Mounting)【5 Pieces Per Package】

Slide Switch (PCB-Mounting)

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2024
  • Volume Discount

Ideal for switching the signal line

  • For Signal
  • Gold Plated

● Uses gold-plated contacts
● Both straight and right angle model terminal shapes are available
● Non-shorting model

• Please ensure that the current capacity is not exceeded.

PDF

Part Number

Configured Part Number is shown.

MSL-12PB-5P

Specifications

Slide Switch (PCB-Mounting):Related Image

1 Pack Unit 5 Pieces
Part NumberFunctional OperationCircuitFunctional Operation and Contact Terminal NumbersStandard AcquiredTerminal Shape
LeftCenterRightULCSA
MSL-12PB-5PON - ONSingle-pole Double ThrowON
2-1
-ON
2-3
--PCB Terminal
(Straight / with Bracket)
MSL-13PB-5PON - OFF - ONOFF
MSL-12PH-5PON - ON---PCB Terminal
(Right Angle)
MSL-13PH-5PON - OFF - ONOFF
MSL-22PB-5PON - ON2-Pole Double ThrowON
2-1
5-4
-ON
2-3
5-6
--PCB Terminal
(Straight / with Bracket)
MSL-23PB-5PON - OFF - ONOFF
MSL-22PH-5PON - ON---PCB Terminal
(Right Angle)
MSL-23PH-5PON - OFF - ONOFF

Lead Time

More Information

Specification
Current CapacityContact ResistanceInsulation ResistanceWithstanding VoltageElectrical DurabilityOperating Temperature RangeMass
0.4VA max.
20V max.
(AC / DC)
10 mΩ max.
(At 2 to 4 VDC,
100 mA)
1,000 MΩ or more1500VAC
1 Minute
50,000 Times or more-30 to +85 °CApprox. 2 to 4 g

Slide Switch (PCB-Mounting):Related Image
Part Number
MSL-12PB-5P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 11.42

SGD 5.37

5 Pieces Per Package

1 Pack(s)Available Same day

Loading...

  1. 1

Basic Information

Terminal shape PC terminal Contact configuration (slide) SPDT Operating unit (knob) color Black
Protection function (environmentally resistant) None Dimension vertical(mm) 8 Dimension width(mm) 16.1
Dimension depth(mm) 13.7 Current capacity(VA) 0.4 Function Operation ON-ON
Details of terminal shape With Straight / Bracket Contact part specifications Gold-Plated

Please check the type/dimensions/specifications of the part MSL-12PB-5P in the Slide Switch (PCB-Mounting) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)