(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Illuminated Push-button Switch Mounting Hole φ12 (Value Product)

Illuminated Push-button Switch Mounting Hole φ12 (Value Product)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Illuminated Push-button Switch Mounting Hole φ12 (Value Product)
  • Illuminated Push-button Switch Mounting Hole φ12 (Value Product)
  • Illuminated Push-button Switch Mounting Hole φ12 (Value Product)
  • On Sale Till 31/03/2024
  • Volume Discount

Small, illuminated, push button switch. Available in 3 shapes and 4 colors

  • CE-Compliant
  • CCC

● The rated voltage of the LED circuit is 24V AC / V DC
● Refer to for the International Standard Number

· The switch and the LED are on separate circuits.
· Refer to the detailed specifications below for the ratings of the switch circuit under each application condition.
· The rated voltage of the LED circuit is 24V AC / V DC. See below for detailed
specifications.

PDF

Part Number

Configured Part Number is shown.

MPL12-SPA114-R

Specifications

Illuminated Push-button Switch Mounting Hole φ12 (Value Product):Related Image

Model NumberShapeOperation PartOperation
Function
ConfigurationStructureProtective
Structure
Acquired StandardsTerminal
Basic Model NumberColorCECCC
MPL12-RFM114R
Red
G
Green
W
Milky White
Y
Yellow
Rectangular
Flat Type
14 x 18Momentary1CIntegratedIP40Solder
MPL12-RFA114Alternate
MPL12-SPM114Conformal
Flat Type
□14Momentary
MPL12-SPA114Alternate
MPL12-CPM114Round
Protruding Type
Ø14Momentary
MPL12-CPA114Alternate

More Information

Illuminated Push-button Switch Mounting Hole φ12 (Value Product):Related Image
Illuminated Push-button Switch Mounting Hole φ12 (Value Product):Related Image
Illuminated Push-button Switch Mounting Hole φ12 (Value Product):Related Image
Detailed Specifications
Switch Circuit RatingsLED
Rating
24
VAC / VDC
Working
Temperature
Range
Insulation
Resistance
Withstand Voltage VAC 1 minuteDurability (10,000 times or more)Mass
g (Approx.)
Rated
Insulation
Voltage
Rated
Conducting
Current
Rated
Working
Voltage
Rated Working CurrentBetween
Contact Terminal &
Lamp Terminal
Between Same-Pole
Terminals
Between Different-Pole
Terminals
MechanicalElectrical
ACDC
P.F=0.7P.F=1MomentaryAlternate
250V3A24V--1A11mA-25
~
+55
100

or more
150010002000201053 ~ 4
125V0.7A1A0.2A
250V0.5A0.5A0.1A
Part Number
MPL12-SPA114-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 8.33

SGD 6.41

1 Piece(s)Available Same day

Loading...

  1. 1

Basic Information

Mounting Hole Φ 12 Type Illumination push-button Push button operation Alternate
Button color Red Contact Configuration 1c Terminal shape Solder/tab
Guard included None Dimension depth(mm) 37 Protection function (environmentally resistant) IP40
Representative Standard CE / CCC Dimension width(mm) 14 Dimension vertical(mm) 14
Current capacity @ 24 VDC(A) 1 When Current capacity is AC 125 V (P.F=0.7)(A) 0.7 Cover (with/without) N/A

Please check the type/dimensions/specifications of the part MPL12-SPA114-R in the Illuminated Push-button Switch Mounting Hole φ12 (Value Product) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)