(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

IEC Standard-Inlet with Fuse Holder (Screw)/C14

IEC Standard-Inlet with Fuse Holder (Screw)/C14
  • Volume Discount

C14 outlets. Uses a Glass Tube Fuse to prevent excess current to the Electronic Circuitry

  • UL
  • CSA
  • VDE

· IEC60320 standard compliant C14 model inlet with fuse holder.
· Screw fix model for more reliable attachment.


∙ Compatible fuse size is Ø 5.2 x 20 mm.
∙ Glass tube fuse is not included. Must purchase separately.

PDF

Part Number

Configured Part Number is shown.

WTN-1171R1-1

Specifications

IEC Standard - Inlet with Fuse Holder (Screw) / C14:Related Image

More Information

IEC Standard - Inlet with Fuse Holder (Screw) / C14:Related Image
IEC Standard - Inlet with Fuse Holder (Screw) / C14:Related Image
IEC Standard - Inlet with Fuse Holder (Screw) / C14:Related Image
Specifications
Rated Current10A
Rated Voltage250 VAC or lower
Withstand VoltageAC2000V/min
Insulation Resistance100 MΩ / 500 VDC
Fuse SizeØ5.2 x 20 mm
Operable Temperature-25°C ~ +85°C
Wiring MethodSolder Connection
MaterialNylon 66 (UL94V-2)
Connector TypeIEC60320 C14 Type
Weight14g
Part Number
WTN-1171R1-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3.95

1 Piece(s)Available Same day

Loading...

  1. 1

Basic Information

Type Inlet Rated Voltage(V) 250 Rated Current(A) 10
NEMA standard presence None Representative Standard UL / CCC / CSA Dimension length(mm) 44
Dimension width(mm) 36 Dimension thickness(mm) 26.9 Other standards (VDE)
Number of cores 3 Specifications For Fuse Inlet

Please check the type/dimensions/specifications of the part WTN-1171R1-1 in the IEC Standard-Inlet with Fuse Holder (Screw)/C14 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)