(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Illuminated Push-button Switch Mounting Hole φ16 (Value Product)

Illuminated Push-button Switch Mounting Hole φ16 (Value Product)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Illuminated Push-button Switch Mounting Hole φ16 (Value Product)
  • Illuminated Push-button Switch Mounting Hole φ16 (Value Product)
  • Illuminated Push-button Switch Mounting Hole φ16 (Value Product)
  • Illuminated Push-button Switch Mounting Hole φ16 (Value Product)
  • Illuminated Push-button Switch Mounting Hole φ16 (Value Product)
  • Volume Discount

Illuminating, push-button switch. 3 shapes and 5 colors are available

  • c-UL
  • CE-Compliant
  • VDE
  • CCC

● In addition to the LED circuit with a rated voltage of 24V AC / V DC, the 110V AC / V DC model is added.
● A misoperation prevention cover can be selected as an optional item at an extra charge.
● For the International Standard number, see >>Click here.

· The switch and the LED are on separate circuits.
· Refer to the detailed specifications below for the ratings of the switch
circuit under each application condition.
· The rated voltage of the LED circuit is either 24V AC / V DC or 110V AC/V DC, depending on the product.
See below for the detailed specifications.
· 110V AC / V DC has a protective resistor built in.

Part Number

Configured Part Number is shown.

MPL1SCPM16-R

Specifications

Illuminated Push-button Switch Mounting Hole Ø 16 (Value Product):Related Image

Optional Items at Extra ChargeSymbolStandard Unit Price
Misoperation Prevention CoverCV 

Model NumberShapeOperation PartOperation FunctionConfigurationStructureShort BodyProtective
Structure
Acquired StandardsTerminal
Basic Model NumberColor
LED Circuit Rated VoltagecULVDECECCC
AC/DC24VAC/DC110V
MPL1SRFM16-R
Red

G
Green

W
Milky White

Y
Yellow

B
Blue
Rectangular
Flat Type
18 x 24Momentary1cIntegratedIP65Solder
-MPL1SRFM161
MPL1SRFA16
-Alternate
-MPL1SRFA161
MPL1SSFM16-Conformal
Flat Type
□18Momentary
-MPL1SSFM161
MPL1SSFA16
-Alternate
-MPL1SSFA161
MPL1SCPM16
-Round
Protruding Type
Ø18Momentary
-MPL1SCPM161
MPL1SCPA16
-Alternate
-MPL1SCPA161

More Information

Detailed Specifications
Switch Circuit RatingsRated
LED
Working
Temperature
Range
Insulation
Resistance
Withstand Voltage VAC 1 minuteDurability (10,000 times or more)Mass
g (Approx.)
Rated
Insulation
Voltage
(Ui)
Rated
Conducting
Current
(lth)
Rated
Working
Voltage
(Ue)
Rated Working CurrentBetween Contact Terminal &
Lamp Terminal
Between Same-Pole
Terminals
Between Different-Pole
Terminals
MechanicalElectrical
ACDC24
VAC /
VDC
110
VAC /
VDC
P.F=0.7P.F=1MomentaryAlternate
250V5A24V--1A15mA2mA-25
~
+55°C
100

or more
2000100020001005057
~
9
125V3A5A0.2A
250V2A3A0.1A

Illuminated Push-button Switch Mounting Hole Ø 16 (Value Product):Related Image
Illuminated Push-button Switch Mounting Hole Ø 16 (Value Product):Related Image
Illuminated Push-button Switch Mounting Hole Ø 16 (Value Product):Related Image
Part Number
MPL1SCPM16-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 10.71

1 Piece(s)Available Same day

Loading...

  1. 1

Basic Information

Mounting Hole Φ 16 Type Illumination push-button Push button operation Momentary
Button color Red Contact Configuration 1c Terminal shape Solder/tab
Guard included None Dimension depth(mm) 40 Protection function (environmentally resistant) IP65
Representative Standard CE / CUL / CCC Dimension width(mm) 18 Dimension vertical(mm) 18
Current capacity @ 24 VDC(A) 1 When Current capacity is AC 125 V (P.F=0.7)(A) 3 Other standards (VDE)
Cover (with/without) N/A

Please check the type/dimensions/specifications of the part MPL1SCPM16-R in the Illuminated Push-button Switch Mounting Hole φ16 (Value Product) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)