(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

DC Fan

DC Fan

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Optimally sized DC fan to cool inside the panel

  • UL
  • c-UL
  • CE-Compliant


· High-precision ball bearings are used
· For 80 mm square and 92 mm square mounting portion has no ribs. For 40 mm square, 60 mm square, and 120 mm square mounting portion has ribs
· A lineup with pulse sensor and lock sensor
· Available in 5 series from 40 mm square to 120 mm square, with 60 mm square now added

· Since it uses high-precision ball bearings, take care in handling so as to avoid impacts.
· When wiring, be sure to properly connect upon confirming the polarity (+ and -).
· When mounting the metal finger guard MWFG-120A to the 120 mm square DC fan, use M3 screws. It may not be mountable using M4 screws.

[Recommended related guidance of goods]
· Switching power supply (with the case, the peak load support) is, here
· Switching power supply (with the case, the standard type, DC24V output), here
· Switching power supply (with the case, the standard type, DC5V, Click here for DC12V output)

PDF

Part Number

Configured Part Number is shown.

C6025M24BPLB-7

Specifications

DC Fan:Related Image

■ Standard
Model NumberSize
C4010H12BPLB-740 mm Square
C6025M24BPLB-760 mm Square
C8025X24BPLB-780 mm Square
C9225H24BPLB-792 mm Square
R1238L24BPLB-7120 mm Square

■ With Sensor
Model NumberSizeFunction
C4010H12BPLB-2A-740 mm SquarePulse Sensor
C6025M24BPLB-2A-760 mm Square
C8025X24BPLB-2A-780 mm Square
C9225H24BPLB-2A-792 mm Square
R1238L24BPLB-2A-7120 mm Square
C4010H12BPLB-2B-740 mm SquareLock Sensor
C6025M24BPLB-2B-760 mm Square
C8025X24BPLB-2B-780 mm Square
C9225H24BPLB-2B-792 mm Square
R1238L24BPLB-2B-7120 mm Square

More Information

Specifications
Model NumberSize (mm)Input Voltage (V)Input Voltage
Range (V)
Input
(W)
Current
(A)
Rotation Speed (min-1)Maximum Air FlowMaximum Static PressureSound Pressure Level
(db [A])
Mass
(g)
SquareDepth(m3/min)(CFM)(Pa)(mmAq)(inchH2O)
C4010H12BPLB-74010127 ~ 140.760.06466000.1645.8035.83.660.14428.2916.8
C6025M24BPLB-760252415 ~ 271.710.07145000.56119.8158.75.990.23634.1373.5
C8025X24BPLB-780252415 ~ 272.530.10536001.23243.4948.44.940.19537.8583.0
C9225H24BPLB-792252415 ~ 272.680.11230001.56355.1944.24.510.17735.73106.5
R1238L24BPLB-7120382415 ~ 273.820.15926002.958104.4671.17.260.28639.83313.0

Motor Protection SystemReverse Connection Protection (60 ~ 120 mm Square)
Operating Temperature-10 ~ +70°C
Dielectric Strength Voltage600 VAC (1 second)
Insulation Resistance10 MΩ or more (at 500 VDC Megger)
Life Expectancy50,000 hours (25°C)
MaterialFrameGlass Fiber-Reinforced PBT: UL94V-0
BladeGlass Fiber-Reinforced PBT: UL94V-0
Lead Wire40 mm SquareStandardUL1007 AWG26 x 2 pcs (+: Red, -: Black)
With SensorUL1007 AWG26 x 3 pcs (+: Red, -: Black, Pulse Sensor: Yellow or Lock Sensor: Gray)
60 - 120 mm SquareStandardUL1007 AWG24 x 2 pcs (+: Red, -: Black)
With SensorUL1007 AWG24 x 3 pcs (+: Red, -: Black, Pulse Sensor: Yellow or Lock Sensor: Gray)
Compliant StandardsUL / cUL: E208866, CE

DC Fan:Related Image

DC Fan:Related Image
DC Fan:Related Image

DC Fan:Related Image

Model Number Printed on the Label
Standard
Model NumberModel Number Printed on the LabelCable Color
C4010H12BPLB-7C4010H12BPLB1-7Red, Black
C6025M24BPLB-7C6025M24BPLB1-7Red, Black
C8025X24BPLB-7C8025X24BPLB1-7Red, Black
C9225H24BPLB-7C9225H24BPLB1-7Red, Black
R1238L24BPLB-7R1238L24BPLB1-7Red, Black

Pulse Sensor
Model NumberModel Number Printed on the LabelCable Color
C4010H12BPLB-2A-7C4010H12BPLB2-7Red, Black, Yellow
C6025M24BPLB-2A-7C6025M24BPLB2-7Red, Black, Yellow
C8025X24BPLB-2A-7C8025X24BPLB2-7Red, Black, Yellow
C9225H24BPLB-2A-7C9225H24BPLB2-7Red, Black, Yellow
R1238L24BPLB-2A-7R1238L24BPLB2-7Red, Black, Yellow

Lock Sensor
Model NumberModel Number Printed on the LabelCable Color
C4010H12BPLB-2B-7C4010H12BPLB2-7Red, Black, Gray
C6025M24BPLB-2B-7C6025M24BPLB2-7Red, Black, Gray
C8025X24BPLB-2B-7C8025X24BPLB2-7Red, Black, Gray
C9225H24BPLB-2B-7C9225H24BPLB2-7Red, Black, Gray
R1238L24BPLB-2B-7R1238L24BPLB2-7Red, Black, Gray
Part Number
C6025M24BPLB-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 20.15

1 Piece(s)Available Same day

Loading...

  1. 1

Basic Information

Type DC fan Size 60x60 Thickness 25mm
Input Voltage DC24V Sensor output None Properties Standard (general purpose)
Representative Standard CE / UL / CUL Maximum air flow (DC input voltage)(m3/min) 0.561 Volume (DC input voltage)(dB) 34.13
Maximum static pressure (DC input voltage)(Pa) 58.7 Frame material Glass Fiber-Reinforced PBT

Please check the type/dimensions/specifications of the part C6025M24BPLB-7 in the DC Fan series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)