(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses

Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses

Space-saving achieved. PLC-Supported Angle Harness

  • PLC
  • MISUMI Original

● Knurled screws can be tightened by hand.
● Cable is compatible with both straight and angled leading.
● Mark bands / mark seals are unnecessary due to the marking plates on standard equipment.
● Wiring is easy thanks to cables with diameter thinness 35% that of conventional cables.


· The cable is pulled out downward from the PLC.
· Special wiring and mark tube printed contents are in accordance with PLC signal names when "-X-○○○○○○○" custom number is added.
· Add the custom number for "-X-○○○○○○○" even when ordering the angle model / product model with differing shapes.
 (Straight connection or pin number printing when there is no custom number.)

PDF

Part Number

Enter Part Number

To confirm with applicable discounts and Days to ship, please quote.

Specifications

How to Order
(1) Choose the corresponding harness model from the PLC unit and harness shapes found in the table below.
(2) Specify the model (length) in increments of 0.1 m, as the round cable can be 0.2 m ~ 50 m and the loose wire 0.2 m ~ 10 m.
* Be sure to specify the full model number when the model number listed in the table includes "-X-○○○○○○○" as this indicates that the cable is either special wiring or has signal name mark tube printing.
 (Straight connection or pin number printing when there is no custom number)


Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image

Connector
Type
Shape Specification
Type
Mating Surfaces and
Wiring Direction
Outline Image Drawing (Unit: mm)Cable
Type
Specified Length
(m)
NA40FM
Solder Type Connector
M2.6 Knurled Screw Type
Lock Type
Black Color
(FCN 40-core Female)


Misumi Original
S
(Female)
 Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related ImageStraight Lead
Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image
Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image

Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image

Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image

Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image
0.2
~
50

Can be specified by
0.1 m
increments
SMIL
(Female /
MIL40-core Female)
 Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related ImageStraight Lead
Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image
SS
(Female / Female)
 Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related ImageStraight Lead
Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image
SY
(Female / Y Terminal)
With Pin No. Insertion
Mark Tube
 Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related ImageStraight Lead
Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image
ST
(Female / Loose Wires)
With Pin No. Insertion
Mark Tube
 Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related ImageStraight Lead
Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image
SA
(Female Angle)
 Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related ImageAngled Lead
Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image
SB
(Female Angle)
 Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image
SAMIL
(Angled Female /
MIL 40-core Female)
 Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related ImageAngled Lead
Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image
SBMIL
(Angled Female /
MIL 40-core Female)
 Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image
SAS
(Female / Female)
 Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related ImageAngled Lead
Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image
SBS
(Female / Female)
 Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image
SAY
(Female / Y Terminal)
With Pin No. Insertion
Mark Tube
 Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related ImageAngled Lead
Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image
SBY
(Female / Y Terminal)
With Pin No. Insertion
Mark Tube
 Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image
SAT
(Female / Loose Wires)
With Pin No. Insertion
Mark Tube
 Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related ImageAngled Lead
Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image
SBT
(Female / Loose Wires)
With Pin No. Insertion
Mark Tube
 Mitsubishi, PLC-Supporting, Q-Series Angle Harnesses:Related Image

More Information

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)