(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Single Axis Robot Options / Maintenance Products - Daisy-chain Cable

Single Axis Robot Options / Maintenance Products - Daisy-chain Cable

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

serial communication cable for connecting multiple controllers. Up to 16 units can be connected

[Controller compatible specifications]
・Controller software version (Ver.1.05.110 or later)

[Notes when considering!!]
For daisy chain connection, either of the following is required: ・Support software (RS-Manager_Ver1.2.0 or later)
・Handy terminal (Ver1.17 or later)


[Great deal when purchased together with the robot body!!]
・This product can be purchased together with the robot body (additional machining model [C]) to reduce installation costs
・Please select this model when considering repair applications, etc.

Part Number

Configured Part Number is shown.

EXRS-CD1

 
Part Number
EXRS-CD1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 70.75

1 Piece(s)Available 7 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body, Peripheral Components Peripheral Components

Please check the type/dimensions/specifications of the part EXRS-CD1 in the Single Axis Robot Options / Maintenance Products - Daisy-chain Cable series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)