(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Leveling Mounts/Heavy Load Type

Leveling Mounts/Heavy Load Type
  • On Sale Till 31/03/2024
  • Volume Discount

Leveling Mounts/Heavy Load Type
This leveling mount is commonly utilized to assemble aluminum extrusions. They provide a wide range of sizes and materials to choose from.
[Feature]
- Bottom Diameter (mm.) : 60 and 70
- Thread Size : M10, M12, M16, M20 and M24
- Screw Length : The size is configurable between 80 to 300 mm, and the minimum length can be increased by increments 10 mm.
- Material : SS400 Equivalent and SUS304 Equivalent
[Application]
It is used in industrial settings to level the machine on the floor and ensure proper alignment.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJFN10-75
FJFN10-100
FJFN10-[75,​100]
FJFN12-75
FJFN12-100
FJFN12-125
FJFN12-150
FJFN12-[75,​100,​125,​150]
FJFN16-75
FJFN16-100
FJFN16-130
FJFN16-150
FJFN16-180
FJFN16-[75,​100,​130,​150,​180]
FJFN20-100
FJFN20-130
FJFN20-150
FJFN20-180
FJFN20-[100,​130,​150,​180]
FJFN24-130
FJFN24-180
FJFNF10-[80-200/10]
FJFNF12-[80-250/10]
FJFNF16-[80-300/10]
FJFNF20-[110-300/10]
FJFNS10-75
FJFNS10-100
FJFNS12-75
FJFNS12-100
FJFNS12-125
FJFNS12-150
FJFNS16-75
FJFNS16-100
FJFNS16-130
FJFNS16-150
FJFNS16-180
FJFNS20-100
FJFNS20-130
FJFNS20-150
FJFNS20-180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Thread Dia. M
(mm)
Screw Length A
(mm)
With or Without Alteration

SGD 6.49

1 Piece(s)Available Same day 10SS400 EquivalentTrivalent Chromate1075Alterations Unavailable

SGD 6.83

1 Piece(s)Available Same day 10SS400 EquivalentTrivalent Chromate10100Alterations Unavailable

-

1 Piece(s) 6 Day(s) or more 10SS400 EquivalentTrivalent Chromate1075 ~ 100Alterations Available

SGD 6.66

1 Piece(s)Available Same day 10SS400 EquivalentTrivalent Chromate1275Alterations Unavailable

SGD 6.88

1 Piece(s)Available Same day 10SS400 EquivalentTrivalent Chromate12100Alterations Unavailable

SGD 7.12

1 Piece(s)Available Same day 10SS400 EquivalentTrivalent Chromate12125Alterations Unavailable

SGD 7.50

1 Piece(s)Available Same day 10SS400 EquivalentTrivalent Chromate12150Alterations Unavailable

-

1 Piece(s) 6 Day(s) or more 10SS400 EquivalentTrivalent Chromate1275 ~ 150Alterations Available

SGD 7.67

1 Piece(s)Available Same day 10SS400 EquivalentTrivalent Chromate1675Alterations Unavailable

SGD 7.89

1 Piece(s)Available Same day 10SS400 EquivalentTrivalent Chromate16100Alterations Unavailable

SGD 8.40

1 Piece(s)Available Same day 10SS400 EquivalentTrivalent Chromate16130Alterations Unavailable

SGD 8.67

1 Piece(s)Available Same day 10SS400 EquivalentTrivalent Chromate16150Alterations Unavailable

SGD 9.24

1 Piece(s)Available Same day 10SS400 EquivalentTrivalent Chromate16180Alterations Unavailable

-

1 Piece(s) 6 Day(s) or more 10SS400 EquivalentTrivalent Chromate1675 ~ 180Alterations Available

SGD 11.33

1 Piece(s)Available Same day 10SS400 EquivalentTrivalent Chromate20100Alterations Unavailable

SGD 11.46

1 Piece(s)Available Same day 10SS400 EquivalentTrivalent Chromate20130Alterations Unavailable

SGD 12.27

1 Piece(s)Available Same day 10SS400 EquivalentTrivalent Chromate20150Alterations Unavailable

SGD 14.08

1 Piece(s)Available Same day 10SS400 EquivalentTrivalent Chromate20180Alterations Unavailable

-

1 Piece(s) 6 Day(s) or more 10SS400 EquivalentTrivalent Chromate20100 ~ 180Alterations Available

SGD 22.66

1 Piece(s)Available Same day 10SS400 EquivalentTrivalent Chromate24130Alterations Unavailable

SGD 26.03

1 Piece(s)Available Same day 10SS400 EquivalentTrivalent Chromate24180Alterations Unavailable

-

1 Piece(s) 6 Day(s) or more 10SS400 EquivalentTrivalent Chromate1080 ~ 200Alterations Unavailable

-

1 Piece(s) 6 Day(s) or more 10SS400 EquivalentTrivalent Chromate1280 ~ 250Alterations Unavailable

-

1 Piece(s) 6 Day(s) or more 10SS400 EquivalentTrivalent Chromate1680 ~ 300Alterations Unavailable

-

1 Piece(s) 6 Day(s) or more 10SS400 EquivalentTrivalent Chromate20110 ~ 300Alterations Unavailable

SGD 26.11

1 Piece(s)Available 4 Day(s) or more 10SUS304 EquivalentNot Provided1075Alterations Unavailable

SGD 29.48

1 Piece(s)Available Same day 10SUS304 EquivalentNot Provided10100Alterations Unavailable

SGD 27.29

1 Piece(s)Available Same day 10SUS304 EquivalentNot Provided1275Alterations Unavailable

SGD 31.84

SGD 12.74

1 Piece(s)Available Same day 10SUS304 EquivalentNot Provided12100Alterations Unavailable

SGD 35.71

1 Piece(s)Available Same day 10SUS304 EquivalentNot Provided12125Alterations Unavailable

SGD 39.42

1 Piece(s)Available 4 Day(s) or more 10SUS304 EquivalentNot Provided12150Alterations Unavailable

SGD 37.91

1 Piece(s)Available Same day 10SUS304 EquivalentNot Provided1675Alterations Unavailable

SGD 41.19

1 Piece(s)Available Same day 10SUS304 EquivalentNot Provided16100Alterations Unavailable

SGD 42.45

1 Piece(s)Available Same day 10SUS304 EquivalentNot Provided16130Alterations Unavailable

SGD 47.85

1 Piece(s)Available Same day 10SUS304 EquivalentNot Provided16150Alterations Unavailable

SGD 53.40

1 Piece(s)Available Same day 10SUS304 EquivalentNot Provided16180Alterations Unavailable

SGD 35.71

1 Piece(s)Available Same day 10SUS304 EquivalentNot Provided20100Alterations Unavailable

SGD 36.21

1 Piece(s)Available 4 Day(s) or more 10SUS304 EquivalentNot Provided20130Alterations Unavailable

SGD 37.57

1 Piece(s)Available 5 Day(s) 10SUS304 EquivalentNot Provided20150Alterations Unavailable

SGD 37.91

1 Piece(s)Available Same day 10SUS304 EquivalentNot Provided20180Alterations Unavailable

Loading...

  1. 1

Basic Information

Selected Product Leveling Mounts Type Leveling Mounts - Heavy Load Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)