(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Floating Joints, Quick Connection Type - [Threaded] Cylinder Connector - Configurable Type

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJDL3-0.5-[3,​4]-[3-15/1]
FJDL4-0.7-[3,​4,​5,​6,​8]-[3-20/1]
FJDL5-0.8-[3,​4,​5,​6,​8,​9,​10]-[3-25/1]
FJDL6-1.0-[4,​5,​6,​8]-[4-30/1]
FJDL8-1.25-[5,​6,​8,​12]-[4-40/1]
FJDL10-1.5-[6,​8,​9,​10,​12]-[4-50/1]
FJDL16-2.0-[12,​20]-[8-80/1]
FJDL20-2.5-[15,​20]-[10-100/1]
FJDL22-2.5-[12,​15,​20]-[10-100/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)
Slot Width T
(mm)
L
(mm)

-

1 Piece(s) 8 Day(s) or more 10[M3 ~ M8] M3[0.5~0.8] 0.53 ~ 43 ~ 15

-

1 Piece(s) 8 Day(s) or more 10[M3 ~ M8] M4[0.5~0.8] 0.73 ~ 83 ~ 20

-

1 Piece(s) 8 Day(s) or more 10[M3 ~ M8] M5[0.5~0.8] 0.83 ~ 103 ~ 25

-

1 Piece(s) 8 Day(s) or more 10[M3 ~ M8] M6[1~1.75] 1.04 ~ 84 ~ 30

-

1 Piece(s) 8 Day(s) or more 10[M3 ~ M8] M8[1~1.75] 1.255 ~ 124 ~ 40

-

1 Piece(s) 8 Day(s) or more 10[M10 ~ M18] M10[1~1.75] 1.56 ~ 124 ~ 50

-

1 Piece(s) 8 Day(s) or more 10[M10 ~ M18] M16[2~2.5] 2.012 ~ 208 ~ 80

-

1 Piece(s) 8 Day(s) or more 10[M20 ~ M26] M20[2~2.5] 2.515 ~ 2010 ~ 100

-

1 Piece(s) 8 Day(s) or more 10[M20 ~ M26] M22[2~2.5] 2.512 ~ 2010 ~ 100

Loading...

  1. 1

Basic Information

Type Floating Joints Connection Type, Cylinder Side Tapped Applicable Cylinder Air Cylinder
Main Body Material S45C Equivalent Surface Treatment Salt-bath Nitriding

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)