(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Polyurethane Tubes (Transparent)

Polyurethane Tubes (Transparent)

Click this image to zoom it.

Move the mouse over the image to zoom

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EPTUC4-200
EPTUC6-200
EPTUC8-100
EPTUC10-100
EPTUC12-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipO.D.
(Ø)
I.D.
(Ø)
Minimum Bending Radius
(mm)
Length
(m)

SGD 32.18

1 Piece(s)Available 5 Day(s) 42.510200

SGD 53.07

1 Piece(s)Available 5 Day(s) 6415200

SGD 95.01

1 Piece(s)Available Same day 85.520100

SGD 145.72

1 Piece(s)Available Same day 106.527100

SGD 213.78

1 Piece(s)Available Same day 12835100

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Urethane
Applicable Fluid Air / Vacuum Tube Color C (Transparent) Material, Urethane Polyurethane
Operating Temperature Range (when using air)(°C) -5::60 Max. Operating Pressure (Air)(MPa) 0.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)