(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
· GCPSW and GCPSS type Disc Coupling/High Torque/Set Screw.
· Type of Coupling: GCPSW_ and GCPSS_
· Maximum Rotational Speed: 10000 (r/min).
· Allowable Angular Misalignment: 2 °
· Disc Type: Single Disc and Double Discs.
· Shaft Fastening Method: Set Screw.
· Body material: Aluminum Alloy with Clear Anodize Surface Treatment.
· Disc material: Stainless Steel.
· Set Screw material: Steel SCM435 use surface treatment with black oxide.
· Application: For Servo Motors.
· Allowable Misalignment: Angular Misalignment / Eccentricity and Axial Misalignment.
· General purpose model with excellent flexibility and high rigidity.
Part Number
Configured Part Number is shown.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shaft Bore Dia. 1 d1 (or d) (Ø) | Shaft Bore Dia. 2 d2 (or d) (Ø) | O.D. (Ø) | Overall Length (mm) | Allowable Misalignment | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Single/Double |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 15.27 | 1 Piece(s) | Available | 3 Day(s) | 6 | 11 | 33 | 28.5 | Angular Misalignment / Axial Misalignment | 5 | - | +0.2/-0.2 | 7.7 x 10-6 | Single | |
SGD 15.27 | 1 Piece(s) | Available | 3 Day(s) | 8 | 11 | 33 | 28.5 | Angular Misalignment / Axial Misalignment | 5 | - | +0.2/-0.2 | 7.7 x 10-6 | Single | |
SGD 15.27 | 1 Piece(s) | Available | 3 Day(s) | 10 | 11 | 33 | 28.5 | Angular Misalignment / Axial Misalignment | 5 | - | +0.2/-0.2 | 7.7 x 10-6 | Single | |
SGD 15.27 | 1 Piece(s) | Available | 3 Day(s) | 11 | 11 | 33 | 28.5 | Angular Misalignment / Axial Misalignment | 5 | - | +0.2/-0.2 | 7.7 x 10-6 | Single | |
SGD 15.27 | 1 Piece(s) | Available | 3 Day(s) | 11 | 12 | 33 | 28.5 | Angular Misalignment / Axial Misalignment | 5 | - | +0.2/-0.2 | 7.7 x 10-6 | Single | |
SGD 15.27 | 1 Piece(s) | Available | 3 Day(s) | 11 | 14 | 33 | 28.5 | Angular Misalignment / Axial Misalignment | 5 | - | +0.2/-0.2 | 7.7 x 10-6 | Single | |
SGD 15.27 | 1 Piece(s) | Available | 3 Day(s) | 11 | 15 | 33 | 28.5 | Angular Misalignment / Axial Misalignment | 5 | - | +0.2/-0.2 | 7.7 x 10-6 | Single | |
SGD 15.27 | 1 Piece(s) | Available | 3 Day(s) | 11 | 16 | 33 | 28.5 | Angular Misalignment / Axial Misalignment | 5 | - | +0.2/-0.2 | 7.7 x 10-6 | Single | |
SGD 17.92 | 1 Piece(s) | Available | 3 Day(s) | 8 | 11 | 39 | 35 | Angular Misalignment / Axial Misalignment | 8 | - | +0.25/-0.25 | 1.9 x 10-5 | Single | |
SGD 17.92 | 1 Piece(s) | Available | 3 Day(s) | 10 | 11 | 39 | 35 | Angular Misalignment / Axial Misalignment | 8 | - | +0.25/-0.25 | 1.9 x 10-5 | Single | |
SGD 17.92 | 1 Piece(s) | Available | 3 Day(s) | 11 | 11 | 39 | 35 | Angular Misalignment / Axial Misalignment | 8 | - | +0.25/-0.25 | 1.9 x 10-5 | Single | |
SGD 17.92 | 1 Piece(s) | Available | 3 Day(s) | 11 | 12 | 39 | 35 | Angular Misalignment / Axial Misalignment | 8 | - | +0.25/-0.25 | 1.9 x 10-5 | Single | |
SGD 17.92 | 1 Piece(s) | Available | 3 Day(s) | 11 | 14 | 39 | 35 | Angular Misalignment / Axial Misalignment | 8 | - | +0.25/-0.25 | 1.9 x 10-5 | Single | |
SGD 17.92 | 1 Piece(s) | Available | 3 Day(s) | 11 | 15 | 39 | 35 | Angular Misalignment / Axial Misalignment | 8 | - | +0.25/-0.25 | 1.9 x 10-5 | Single | |
SGD 17.92 | 1 Piece(s) | Available | 3 Day(s) | 11 | 16 | 39 | 35 | Angular Misalignment / Axial Misalignment | 8 | - | +0.25/-0.25 | 1.9 x 10-5 | Single | |
SGD 17.92 | 1 Piece(s) | Available | 3 Day(s) | 11 | 18 | 39 | 35 | Angular Misalignment / Axial Misalignment | 8 | - | +0.25/-0.25 | 1.9 x 10-5 | Single | |
SGD 18.59 | 1 Piece(s) | Available | 3 Day(s) | 6 | 11 | 33 | 40 | Angular Misalignment / Eccentricity / Axial Misalignment | 5 | 0.2 | +0.4/-0.4 | 1.1 x 10-5 | Double | |
SGD 18.59 | 1 Piece(s) | Available | 3 Day(s) | 8 | 11 | 33 | 40 | Angular Misalignment / Eccentricity / Axial Misalignment | 5 | 0.2 | +0.4/-0.4 | 1.1 x 10-5 | Double | |
SGD 18.59 | 1 Piece(s) | Available | 3 Day(s) | 10 | 11 | 33 | 40 | Angular Misalignment / Eccentricity / Axial Misalignment | 5 | 0.2 | +0.4/-0.4 | 1.1 x 10-5 | Double | |
SGD 18.59 | 1 Piece(s) | Available | 3 Day(s) | 11 | 11 | 33 | 40 | Angular Misalignment / Eccentricity / Axial Misalignment | 5 | 0.2 | +0.4/-0.4 | 1.1 x 10-5 | Double | |
SGD 18.59 | 1 Piece(s) | Available | 3 Day(s) | 11 | 12 | 33 | 40 | Angular Misalignment / Eccentricity / Axial Misalignment | 5 | 0.2 | +0.4/-0.4 | 1.1 x 10-5 | Double | |
SGD 18.59 | 1 Piece(s) | Available | 3 Day(s) | 11 | 14 | 33 | 40 | Angular Misalignment / Eccentricity / Axial Misalignment | 5 | 0.2 | +0.4/-0.4 | 1.1 x 10-5 | Double | |
SGD 18.59 | 1 Piece(s) | Available | 3 Day(s) | 11 | 15 | 33 | 40 | Angular Misalignment / Eccentricity / Axial Misalignment | 5 | 0.2 | +0.4/-0.4 | 1.1 x 10-5 | Double | |
SGD 18.59 | 1 Piece(s) | Available | 3 Day(s) | 11 | 16 | 33 | 40 | Angular Misalignment / Eccentricity / Axial Misalignment | 5 | 0.2 | +0.4/-0.4 | 1.1 x 10-5 | Double | |
SGD 21.24 | 1 Piece(s) | Available | 3 Day(s) | 8 | 11 | 39 | 49.4 | Angular Misalignment / Eccentricity / Axial Misalignment | 8 | 0.25 | +0.5/-0.5 | 2.7 x 10-5 | Double | |
SGD 21.24 | 1 Piece(s) | Available | 3 Day(s) | 10 | 11 | 39 | 49.4 | Angular Misalignment / Eccentricity / Axial Misalignment | 8 | 0.25 | +0.5/-0.5 | 2.7 x 10-5 | Double | |
SGD 21.24 | 1 Piece(s) | Available | 3 Day(s) | 11 | 11 | 39 | 49.4 | Angular Misalignment / Eccentricity / Axial Misalignment | 8 | 0.25 | +0.5/-0.5 | 2.7 x 10-5 | Double | |
SGD 21.24 | 1 Piece(s) | Available | 3 Day(s) | 11 | 12 | 39 | 49.4 | Angular Misalignment / Eccentricity / Axial Misalignment | 8 | 0.25 | +0.5/-0.5 | 2.7 x 10-5 | Double | |
SGD 21.24 | 1 Piece(s) | Available | 3 Day(s) | 11 | 14 | 39 | 49.4 | Angular Misalignment / Eccentricity / Axial Misalignment | 8 | 0.25 | +0.5/-0.5 | 2.7 x 10-5 | Double | |
SGD 21.24 | 1 Piece(s) | Available | 3 Day(s) | 11 | 15 | 39 | 49.4 | Angular Misalignment / Eccentricity / Axial Misalignment | 8 | 0.25 | +0.5/-0.5 | 2.7 x 10-5 | Double | |
SGD 21.24 | 1 Piece(s) | Available | 3 Day(s) | 11 | 16 | 39 | 49.4 | Angular Misalignment / Eccentricity / Axial Misalignment | 8 | 0.25 | +0.5/-0.5 | 2.7 x 10-5 | Double | |
SGD 21.24 | 1 Piece(s) | Available | 3 Day(s) | 11 | 18 | 39 | 49.4 | Angular Misalignment / Eccentricity / Axial Misalignment | 8 | 0.25 | +0.5/-0.5 | 2.7 x 10-5 | Double |
Loading...
Series Name | Disc | Application | For Servo Motors | Features | High Torque Type / Zero Backlash |
---|---|---|---|---|---|
Body Material | Aluminum | Allowable Angular Misalignment(deg) | 2 | Product Category | Coupling Main Body |
Max. Rotational Speed(r/min) | 10000 | Disc Material | Stainless Steel | Shaft Bore Shape | Standard Bore |
Shaft Tightening Method | Set Screw |
How can we improve?
How can we improve?