(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Low Pressure Screw Fittings - Equal Dia., Male/Female Elbows

Low Pressure Screw Fittings - Equal Dia., Male/Female Elbows

Click this image to zoom it.

Move the mouse over the image to zoom

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-SUTPEL6A
C-SUTPEL8A
C-SUTPEL20A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread Rc (PT) or T or T1 or Q or Q1 Nominal of Thread T2 or Q2

SGD 5.39

1 Piece(s) Same day 1/8B(6A)1/8B(6A)

SGD 4.10

1 Piece(s) Same day 1/4B(8A)1/4B(8A)

SGD 7.26

1 Piece(s) Same day 3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Connection Type Thread <-> Thread, Equal Dia. Different Type Material SCS13A Connecting Thread Type (1) R
Connecting Thread Type (2) Rc Type Fitting Max. Operating Pressure(MPa) 2
Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)