(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Motor Covers for Conveyor - with Window

Part Number

Configured Part Number is shown.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MOCVW-P1
MOCVW-P2
MOCVW-P3
MOCVW-S152-135-43
MOCVW-S152-135-53
MOCVW-S195-156-43
MOCVW-S195-156-58
MOCVW-S195-186-49
MSCPD1W-L1
MSCPD1W-L2
MSCPD1W-P1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCompatible Conveyors (No.) Height
(mm)
Thickness
(mm)
Number of Compatible Motors W Type Output

SGD 16.84

1 Piece(s) 6 Day(s) or more 10SVKA, SVKB, CVSC, CVSFA, CVSFC, CVGA, CVGB, CVGTA---Plastic Plate Only-

SGD 16.84

1 Piece(s) 6 Day(s) or more 10CVSD, CVSFB, CVSFD, CVSSA, CVGC, CVGD, CVGTB---Plastic Plate Only-

SGD 16.84

1 Piece(s) 6 Day(s) or more 10CVSE, CVSF---Plastic Plate Only-

SGD 75.81

1 Piece(s) 8 Day(s) or more 10SVKA, SVKB, CVSC, CVSFA, CVSFC, CVGA, CVGB15213543Motor Covers for Conveyor - With Window6W/25W

SGD 75.81

1 Piece(s) 8 Day(s) or more 10CVGTA15213553Motor Covers for Conveyor - With Window6W/25W

SGD 80.86

1 Piece(s) 8 Day(s) or more 10CVSD, CVSFB, CVSFD, CVSSA, CVGC, CVGD19515643Motor Covers for Conveyor - With Window6W/25W/40W

SGD 80.86

1 Piece(s) 8 Day(s) or more 10CVGTB19515658Motor Covers for Conveyor - With Window6W/25W/40W

SGD 168.46

1 Piece(s) 8 Day(s) or more 10CVSE, CVSF19518649Motor Covers for Conveyor - With Window60W/90W

SGD 75.81

1 Piece(s) 8 Day(s) or more 10SVKN, SVKR---Motor Covers for Conveyor - With Window-

SGD 75.81

1 Piece(s) 8 Day(s) or more 10Gear for Conveyor---Motor Covers for Conveyor - With Window-

SGD 16.84

1 Piece(s) 8 Day(s) or more 10SVKN, SVKR, CVGN, CVGR, CVGP, CVGW---Plastic Plate Only-

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)