(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Screw-In Casters - Medium Load - Wheel Material: Polypropylene - Swivel Type

Screw-In Casters - Medium Load - Wheel Material: Polypropylene - Swivel Type
  • Volume Discount

"Medium Load Type Casters priced the most economically in MISUMI products!! Therefore, they are little costly even when a large amount of pieces is ordered."

Screw-in Casters  Medium Load  Wheel Material: Polypropylene:Related Image

TypeMain BodyWheelBearing
[ M ]Material [ S ]Surface Treatment[ M ]Material (Color) Swiveling PartWheel
C-CTNJSPCCZinc PlatingPolypropylene (White)IncorporatedNone


Specifications

When ordering, select Part Number and Values from Selection Steps Screw-in Casters  Medium Load  Wheel Material: Polypropylene:Related Image~Screw-in Casters  Medium Load  Wheel Material: Polypropylene:Related Image.
Part Number (Screw-in Casters  Medium Load  Wheel Material: Polypropylene:Related ImageType ∙ Screw-in Casters  Medium Load  Wheel Material: Polypropylene:Related ImageD) -Screw-in Casters  Medium Load  Wheel Material: Polypropylene:Related ImageWheel Material
C-CTNJ80-P
Part NumberScrew-in Casters  Medium Load  Wheel Material: Polypropylene:Related ImageWheel Material HMEbrAllowable Load
(N)
Mass
(g)
Screw-in Casters  Medium Load  Wheel Material: Polypropylene:Related ImageTypeScrew-in Casters  Medium Load  Wheel Material: Polypropylene:Related ImageD
C-CTNJ80P
(Polypropylene)
1141237.51877.5600529
1001364090700710
1251604724109.5900840

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-CTNJ80-P
C-CTNJ100-P
C-CTNJ125-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Dia. D
(Ø)

SGD 5.07

1 Piece(s)Available Same day 114608080

SGD 16.28

1 Piece(s)Available Same day 13670100100

SGD 16.28

1 Piece(s)Available Same day 16090125125

Loading...

  1. 1
 

Basic Information

Caster Type Screw-In Type Load Range(daN) 35.01~80.00 Stopper (Detail) Not Provided
Wheel Material Polypropylene Wheel Characteristics Not Provided Fitting Material Steel
Thread Dia. M M12 Load Category Medium Load Bearing in Wheel Not Provided

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)