(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LED Spot Light - Compact

LED Spot Light - Compact

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

◆Features
Ultra-compact type. The entire interior of the product is filled with resin, so there are no gaps inside.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LEDJ1-W
LEDJ2-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLighting Angle
(°)

SGD 31.84

1 Piece(s)Available Same day 45

SGD 31.84

1 Piece(s)Available 4 Day(s) or more 15

Loading...

  1. 1

Basic Information

Shape Spot Type IP (Dust & Water Proof) IP-Incompliant Mounting Pitch P(mm) 30
Emitted Color White Shape Compact Cylinder Mounting Method Tightening with screws
Input Voltage(V) DC24 Cabinetry Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)