(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LED Line Lights - Milky White Cover / Transparent Cover / Black Cabinetry

LED Line Lights - Milky White Cover / Transparent Cover / Black Cabinetry

Click this image to zoom it.

Move the mouse over the image to zoom

  • LED Line Lights - Milky White Cover / Transparent Cover / Black Cabinetry
  • LED Line Lights - Milky White Cover / Transparent Cover / Black Cabinetry
  • LED Line Lights - Milky White Cover / Transparent Cover / Black Cabinetry
  • Volume Discount

◆Features
Standard type with a wide variety of variations. Available in milky white cover, clear cover and yellow emitting type.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LEDS1295-W
LEDS1295-Y
LEDS1610-W
LEDS1610-Y
LEDS190-W
LEDS350-W
LEDS350-Y
LEDS665-W
LEDS665-Y
LEDS980-W
LEDS980-Y
LEDSB190-W
LEDSB350-W
LEDSB665-W
LEDSB980-W
LEDST190-W
LEDST350-W
LEDST665-W
LEDST980-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Pitch P
(mm)
Emitted Color Cabinetry Color Cover Color Light Control

SGD 412.40

1 Piece(s)Available 4 Day(s) or more 101295WhiteSilverMilky White-

SGD 473.05

1 Piece(s)Available 4 Day(s) or more 101295YellowSilverMilky White-

SGD 513.81

1 Piece(s)Available 4 Day(s) or more 101610WhiteSilverMilky White-

SGD 581.20

1 Piece(s)Available 4 Day(s) or more 101610YellowSilverMilky White-

SGD 107.81

1 Piece(s)Available Same day 10190WhiteSilverMilky WhiteNot Provided

SGD 133.76

1 Piece(s)Available Same day 10350WhiteSilverMilky White-

SGD 150.10

1 Piece(s)Available 4 Day(s) or more 10350YellowSilverMilky White-

SGD 228.10

1 Piece(s)Available 4 Day(s) or more 10665WhiteSilverMilky White-

SGD 257.24

1 Piece(s)Available 4 Day(s) or more 10665YellowSilverMilky White-

SGD 319.91

1 Piece(s)Available 4 Day(s) or more 10980WhiteSilverMilky White-

SGD 361.86

1 Piece(s)Available 4 Day(s) or more 10980YellowSilverMilky White-

SGD 114.56

1 Piece(s)Available 4 Day(s) or more 10190WhiteBlackMilky White-

SGD 151.62

1 Piece(s)Available 4 Day(s) or more 10350WhiteBlackMilky White-

SGD 252.69

1 Piece(s)Available 4 Day(s) or more 10665WhiteBlackMilky White-

SGD 353.77

1 Piece(s)Available 4 Day(s) or more 10980WhiteBlackMilky White-

SGD 107.81

1 Piece(s)Available 4 Day(s) or more 10190WhiteSilverClear-

SGD 144.88

1 Piece(s)Available 4 Day(s) or more 10350WhiteSilverClear-

SGD 235.85

1 Piece(s)Available Same day 10665WhiteSilverClear-

SGD 328.50

1 Piece(s)Available 4 Day(s) or more 10980WhiteSilverClear-

Loading...

  1. 1

Basic Information

Shape Bar Type IP (Dust & Water Proof) IP65 Shape Bar Type
Mounting Method Tightening with screws Input Voltage(V) DC24 Lighting Angle(°) 110

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)