(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Safety Mesh Fence Units (Upper and Lower Same Panel Type)

Safety Mesh Fence Units (Upper and Lower Same Panel Type)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
・Dimensions can be specified in 1mm increments
・Simply select the dimensions and the necessary parts will be delivered, so no design is required and assembly is easy
・Brown smoke panel and expanded metal from April 2023 Added
・Orange panels added from September 2023
・Assembled products will be shipped with the wire mesh and panel assembled to the aluminum frame
Note: Accessories such as anchor stands are not included. It must be purchased separately and assembled by the customer.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFUB6-30B-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
HFUB6-30S-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
HFUB6-50B-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
HFUB6-50S-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
HFUB6-ST3-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
HFUB8-30B-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
HFUB8-30S-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
HFUB8-50B-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
HFUB8-50S-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
HFUB8-ST3-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
HFUBY6-30B-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
HFUBY6-30S-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
HFUBY6-50B-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
HFUBY6-50S-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
HFUBY6-ST3-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
HFUBY8-30B-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
HFUBY8-30S-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
HFUBY8-50B-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
HFUBY8-50S-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
HFUBY8-ST3-W[300-1000/1]-D[1000-2200/1]-H[0,​150]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSExtrusion Series Extrusion No. Extrusion Size Fence Net Pitch Fence Net/Panel Color D
(mm)
H
(mm)
W
(mm)

-

1 Piece(s) 6 Day(s) or more 10HFFS, HFFH6303030Black1000 ~ 22000 ~ 150300 ~ 1000

-

1 Piece(s) 6 Day(s) or more 10HFFS, HFFH6303030Silver1000 ~ 22000 ~ 150300 ~ 1000

-

1 Piece(s) 6 Day(s) or more 10HFFS, HFFH6303050Black1000 ~ 22000 ~ 150300 ~ 1000

-

1 Piece(s) 6 Day(s) or more 10HFFS, HFFH6303050Silver1000 ~ 22000 ~ 150300 ~ 1000

-

1 Piece(s) 6 Day(s) or more 10HFFS, HFFH63030-Transparent1000 ~ 22000 ~ 150300 ~ 1000

-

1 Piece(s) 6 Day(s) or more 10HFFS, HFFH8404030Black1000 ~ 22000 ~ 150300 ~ 1000

-

1 Piece(s) 6 Day(s) or more 10HFFS, HFFH8404030Silver1000 ~ 22000 ~ 150300 ~ 1000

-

1 Piece(s) 6 Day(s) or more 10HFFS, HFFH8404050Black1000 ~ 22000 ~ 150300 ~ 1000

-

1 Piece(s) 6 Day(s) or more 10HFFS, HFFH8404050Silver1000 ~ 22000 ~ 150300 ~ 1000

-

1 Piece(s) 6 Day(s) or more 10HFFS, HFFH84040-Transparent1000 ~ 22000 ~ 150300 ~ 1000

-

1 Piece(s) 6 Day(s) or more 10HFFSY, HFFHY6303030Black1000 ~ 22000 ~ 150300 ~ 1000

-

1 Piece(s) 6 Day(s) or more 10HFFSY, HFFHY6303030Silver1000 ~ 22000 ~ 150300 ~ 1000

-

1 Piece(s) 6 Day(s) or more 10HFFSY, HFFHY6303050Black1000 ~ 22000 ~ 150300 ~ 1000

-

1 Piece(s) 6 Day(s) or more 10HFFSY, HFFHY6303050Silver1000 ~ 22000 ~ 150300 ~ 1000

-

1 Piece(s) 6 Day(s) or more 10HFFSY, HFFHY63030-Transparent1000 ~ 22000 ~ 150300 ~ 1000

-

1 Piece(s) 6 Day(s) or more 10HFFSY, HFFHY8404030Black1000 ~ 22000 ~ 150300 ~ 1000

-

1 Piece(s) 6 Day(s) or more 10HFFSY, HFFHY8404030Silver1000 ~ 22000 ~ 150300 ~ 1000

-

1 Piece(s) 6 Day(s) or more 10HFFSY, HFFHY8404050Black1000 ~ 22000 ~ 150300 ~ 1000

-

1 Piece(s) 6 Day(s) or more 10HFFSY, HFFHY8404050Silver1000 ~ 22000 ~ 150300 ~ 1000

-

1 Piece(s) 6 Day(s) or more 10HFFSY, HFFHY84040-Transparent1000 ~ 22000 ~ 150300 ~ 1000

Loading...

  1. 1

Basic Information

Type Safety Fence Units Fastening Parts Quantity 6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)