(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Both Sides Welded Vacuum Pipes/NW Flanged x Threaded

Both Sides Welded Vacuum Pipes/NW Flanged x Threaded

Click this image to zoom it.

Move the mouse over the image to zoom



Type[ M ]Material
FRNRFA304 Stainless Steel

Specifications

Part Number-L
FRNRF25-300

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRNRFA16-[100-1000/10]
FRNRFA25-[100-1000/10]
FRNRFA40-[100-1000/10]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFlange Size (Nominal) Pipe O.D.
(mm)
I.D.
(mm)
L
(mm)

-

1 Piece(s) 8 Day(s) or more 101610.57.1100 ~ 1000

-

1 Piece(s) 8 Day(s) or more 102513.89.4100 ~ 1000

-

1 Piece(s) 8 Day(s) or more 104017.312.7100 ~ 1000

Loading...

  1. 1
 

Basic Information

Type Adapter Material SUS304 Adaptor Type Both ends NW flanged × threaded

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)