(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Magnets with Holders - Knurled Type

Magnets with Holders - Knurled Type
  • Volume Discount

[Features]A knurled type magnet with a holder. The heat resistant temperature is 80°C.



Part Number(1)(2)Heat Resistant
Temperature
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
MGRSUM24LElectroless Nickel PlatingNeodymium MagnetNickel Plating80°C

Specifications

Part Number
HXY10

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGR10
MGR13
MGR16
MGR20
MGR25
MGR28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Round Shape Outer Dia. D (A)
(Ø)

SGD 14.15

1 Piece(s)Available 7 Day(s) or more 10~10.09.810

SGD 15.67

1 Piece(s)Available 7 Day(s) or more 1010.1~20.015.713

SGD 19.20

1 Piece(s)Available 7 Day(s) or more 1030.1~40.036.316

SGD 23.08

1 Piece(s)Available 7 Day(s) or more 1050.1~60.058.820

SGD 27.96

1 Piece(s)Available 7 Day(s) or more 10100.1~117.725

SGD 34.37

1 Piece(s)Available 7 Day(s) or more 10100.1~196.128

Loading...

  1. 1
 

Basic Information

Shape Round Magnet Type (Material) Neodymium Iron Boron Magnet Holder Material SUM24L
Holder Surface Treatment Electroless Nickel Plating Magnet Surface Treatment Nickel Plating Magnetic Pole (Front) N

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)