(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Open/Closed Sign Plates

Open/Closed Sign Plates

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]·This is an open / close plate. [Material]·It is polyethylene synthetic paper.

Part Number

Configured Part Number is shown.

KHPT-70

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KHPT-70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 24.94

1 Piece(s)Available 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Overall Length A(mm) 67

Please check the type/dimensions/specifications of the part KHPT-70 in the Open/Closed Sign Plates series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)