(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Thick-Walled Ground Stainless Steel Hollow Tubes - One End Threaded or Both Ends Threaded

Thick-Walled Ground Stainless Steel Hollow Tubes - One End Threaded or Both Ends Threaded

Click this image to zoom it.

Move the mouse over the image to zoom

  • Thick-Walled Ground Stainless Steel Hollow Tubes - One End Threaded or Both Ends Threaded
  • Thick-Walled Ground Stainless Steel Hollow Tubes - One End Threaded or Both Ends Threaded

Outer diameter tolerance "h8" and "shaft end male thread" processing allows for process reduction! [Material] SUS304

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSTN8-[50-600/1]-8
PSTN10-[50-600/1]-10
PSTN12-[60-800/1]-[10,​12]
PSTN15-[70-1000/1]-12
PSTN20-[70-1000/1]-[16,​20]
PSTN25-[70-1000/1]-[20,​24]
PSTN30-[70-1000/1]-[24,​30]
PSWN8-[50-600/1]-8
PSWN10-[50-600/1]-10
PSWN12-[60-800/1]-[10,​12]
PSWN15-[70-1000/1]-12
PSWN20-[70-1000/1]-[16,​20]
PSWN25-[70-1000/1]-[20,​24]
PSWN30-[70-1000/1]-[24,​30]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Type L
(mm)
M
(mm)

-

1 Piece(s) 6 Day(s) or more 108One End Threaded50 ~ 6008

-

1 Piece(s) 6 Day(s) or more 1010One End Threaded50 ~ 60010

-

1 Piece(s) 6 Day(s) or more 1012One End Threaded60 ~ 80010 ~ 12

-

1 Piece(s) 6 Day(s) or more 1015One End Threaded70 ~ 100012

-

1 Piece(s) 6 Day(s) or more 1020One End Threaded70 ~ 100016 ~ 20

-

1 Piece(s) 6 Day(s) or more 1025One End Threaded70 ~ 100020 ~ 24

-

1 Piece(s) 6 Day(s) or more 1030One End Threaded70 ~ 100024 ~ 30

-

1 Piece(s) 6 Day(s) or more 108Both Ends Threaded50 ~ 6008

-

1 Piece(s) 6 Day(s) or more 1010Both Ends Threaded50 ~ 60010

-

1 Piece(s) 6 Day(s) or more 1012Both Ends Threaded60 ~ 80010 ~ 12

-

1 Piece(s) 6 Day(s) or more 1015Both Ends Threaded70 ~ 100012

-

1 Piece(s) 6 Day(s) or more 1020Both Ends Threaded70 ~ 100016 ~ 20

-

1 Piece(s) 6 Day(s) or more 1025Both Ends Threaded70 ~ 100020 ~ 24

-

1 Piece(s) 6 Day(s) or more 1030Both Ends Threaded70 ~ 100024 ~ 30

Loading...

  1. 1

Basic Information

Material SUS304 Manufacturing Method Seamless Finishing Method Polishing (1.6µm)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)