(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ejector plate return confirmation switch Built-in connector Hinge roller Lever type

Ejector plate return confirmation switch Built-in connector Hinge roller Lever type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A hinged roller/lever type ejector plate return confirmation switch with built-in connector.

Part Number

Configured Part Number is shown.

EPRSR-24V

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EPRSR-24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 77.71

1 Piece(s)Available 4 Day(s) or more 10

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part EPRSR-24V in the Ejector plate return confirmation switch Built-in connector Hinge roller Lever type series.

Tech Support

Mold
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)