(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Stopper Rings/Stopper Pins

Stopper Rings/Stopper Pins

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Stop ring/stop pin. The material is carbon steel for machine structures.

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
STPB5
STPB10
STPB15
STPH
STPN
STR16
STR20
STR25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType D (Outer diameter)
(mm)
Quenched or not T (Thickness)
(mm)

SGD 6.31

1 Piece(s)Available 4 Day(s) or more 10Stopper rings (Bolt type)-Yes5

SGD 8.14

1 Piece(s)Available 4 Day(s) or more 10Stopper rings (Bolt type)-Yes10

SGD 14.12

1 Piece(s)Available 4 Day(s) or more 10Stopper rings (Bolt type)-Yes15

SGD 4.15

1 Piece(s)Available 4 Day(s) or more 10Stopper pins-Yes-

SGD 2.49

1 Piece(s)Available 4 Day(s) or more 10Stopper pins-No-

SGD 2.27

1 Piece(s)Available Same day 10Stopper rings (For Countersunk Bolt)16Yes-

SGD 2.79

1 Piece(s)Available Same day 10Stopper rings (For Countersunk Bolt)20Yes-

SGD 3.49

1 Piece(s)Available Same day 10Stopper rings (For Countersunk Bolt)25Yes-

Loading...

  1. 1
 

Tech Support

Mold
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)