(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ejector Leader Pins -Both Ends Stepped Type-

Ejector Leader Pins -Both Ends Stepped Type-

Click this image to zoom it.

Move the mouse over the image to zoom

This is an ejector guide pin with a butt and stepped type on both ends. The material is bearing steel.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EGPD13-[40-150/5]
EGPD16-[50-150/5]
EGPD20-[50-150/5]
EGPD25-[50-150/5]
EGPD30-[50-300/5]
EGPD35-[50-300/5]
EGPD40-[90-300/5]
EGPD50-[90-300/5]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSD (Shaft diameter)
(mm)
L (L dimension)
(mm)

-

1 Piece(s) 5 Day(s) 101340 ~ 150

-

1 Piece(s) 4 Day(s) 101650 ~ 150

-

1 Piece(s) 5 Day(s) 102050 ~ 150

-

1 Piece(s) 4 Day(s) 102550 ~ 150

-

1 Piece(s) 4 Day(s) 103050 ~ 300

-

1 Piece(s) 4 Day(s) 103550 ~ 300

-

1 Piece(s) 4 Day(s) 104090 ~ 300

-

1 Piece(s) 4 Day(s) 105090 ~ 300

Loading...

  1. 1
 

Basic Information

Product type Both ends stepped type

Tech Support

Mold
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)