(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Oil-Free Heel Guide Rails -Standard Type (Heel Height 5mm/Copper Alloy・SKS3)-

Oil-Free Heel Guide Rails -Standard Type (Heel Height 5mm/Copper Alloy・SKS3)-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Standard type (guide groove height 5mm, copper alloy, SKS3) grooved oil-free guide rail.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GR5SZ12.5-[15,​20]-[40-80/10]
GR5SZ15-[15,​20]-[40-100/10]
GR5Z12.5-12.5-40
GR5Z12.5-12.5-50
GR5Z12.5-12.5-60
GR5Z12.5-12.5-70
GR5Z12.5-15-40
GR5Z12.5-15-50
GR5Z12.5-15-60
GR5Z12.5-15-70
GR5Z12.5-15-80
GR5Z12.5-15-90
GR5Z12.5-20-40
GR5Z12.5-20-50
GR5Z12.5-20-60
GR5Z12.5-20-70
GR5Z12.5-20-80
GR5Z12.5-20-90
GR5Z15-15-40
GR5Z15-15-50
GR5Z15-15-60
GR5Z15-15-70
GR5Z15-15-80
GR5Z15-15-90
GR5Z15-15-100
GR5Z15-15-110
GR5Z15-15-120
GR5Z15-20-40
GR5Z15-20-50
GR5Z15-20-60
GR5Z15-20-70
GR5Z15-20-80
GR5Z15-20-90
GR5Z15-20-100
GR5Z15-20-110
GR5Z15-20-120
GR5Z15-25-40
GR5Z15-25-50
GR5Z15-25-60
GR5Z15-25-70
GR5Z15-25-80
GR5Z15-25-90
GR5Z15-25-100
GR5Z15-25-110
GR5Z15-25-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Heel W (Rail width)
(mm)
T (Rail thickness)
(mm)
L (Rail length)
(mm)
No. of mounting holes
(pieces)
Applicable flange thickness of slide core
(mm)

-

1 Piece(s) 11 Day(s) or more 10SKS3With one side groove12.515 ~ 2040 ~ 80--

-

1 Piece(s) 11 Day(s) or more 10SKS3With one side groove1515 ~ 2040 ~ 100--

SGD 44.84

1 Piece(s)Available 6 Day(s) 10Copper alloyWith one side groove12.512.5402-

SGD 44.84

1 Piece(s)Available 6 Day(s) 10Copper alloyWith one side groove12.512.5503-

SGD 44.84

1 Piece(s)Available 6 Day(s) 10Copper alloyWith one side groove12.512.5603-

SGD 55.63

1 Piece(s)Available 6 Day(s) 10Copper alloyWith one side groove12.512.5703-

SGD 40.02

1 Piece(s)Available 6 Day(s) 10Copper alloyWith one side groove12.515402-

SGD 40.02

1 Piece(s)Available 6 Day(s) 10Copper alloyWith one side groove12.515503-

SGD 40.02

1 Piece(s)Available 6 Day(s) 10Copper alloyWith one side groove12.515603-

SGD 49.98

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves12.5157035

SGD 49.98

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves12.5158045

SGD 49.98

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves12.5159045

SGD 49.32

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves12.5204025

SGD 49.32

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves12.5205035

SGD 49.32

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves12.5206035

SGD 61.11

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves12.5207035

SGD 61.11

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves12.5208045

SGD 61.11

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves12.5209045

SGD 47.15

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves15154025

SGD 47.15

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves15155025

SGD 47.15

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves15156025

SGD 59.12

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves15157035

SGD 59.12

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves15158035

SGD 59.12

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves15159035

SGD 74.56

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves151510035

SGD 74.56

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves151511035

SGD 74.56

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves151512035

SGD 57.95

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves15204025

SGD 57.95

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves15205025

SGD 57.95

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves15206025

SGD 72.40

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves15207035

SGD 72.40

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves15208035

SGD 72.40

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves15209035

SGD 91.83

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves152010035

SGD 91.83

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves152011035

SGD 91.83

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves152012035

SGD 71.24

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves15254025

SGD 71.24

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves15255025

SGD 71.24

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves15256025

SGD 90.17

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves15257035

SGD 90.17

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves15258035

SGD 90.17

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves15259035

SGD 114.57

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves152510035

SGD 114.57

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves152511035

SGD 114.57

1 Piece(s)Available 6 Day(s) 10Copper alloyWith two side grooves152512035

Loading...

  1. 1
 

Basic Information

Product type Guide rails Oil groove Non-oil groove S (Heel height)(mm) 5

Tech Support

Mold
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)