(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plates for Gas Springs with Linked System -Vertical setting type / Square lower groove-

Plates for Gas Springs with Linked System -Vertical setting type / Square lower groove-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Plates for Gas Springs with Linked System -Vertical setting type / Square lower groove-
  • Plates for Gas Springs with Linked System -Vertical setting type / Square lower groove-
  • Plates for Gas Springs with Linked System -Vertical setting type / Square lower groove-
  • Volume Discount

This is a type of mounting plate that is fixed in the bottom groove of the gas spring body.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FFC32
FFC38
FFC45
FFC50
FFC63
FFC75
FFC95
FFC120
FFC150
FFC195
FFCA32
FFCA38
FFCA45
FFCA50
FFCA63
FFCA75
FFCA95
FFCA120
FFCA150
FFCA195
FFCB63
FFS50
FFS63
FFS75
FFS95
FFS120
FFS150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter diameter (D)
(mm)
Plate Type

SGD 25.73

1 Piece(s)Available 4 Day(s) or more 1032FFC

SGD 28.28

1 Piece(s)Available 4 Day(s) or more 1038FFC

SGD 34.39

1 Piece(s)Available 4 Day(s) or more 1045FFC

SGD 38.21

1 Piece(s)Available 4 Day(s) or more 1050FFC

SGD 40.25

1 Piece(s)Available 4 Day(s) or more 1063FFC

SGD 43.31

1 Piece(s)Available 4 Day(s) or more 1075FFC

SGD 59.36

1 Piece(s)Available 4 Day(s) or more 1095FFC

SGD 84.58

1 Piece(s)Available 4 Day(s) or more 10120FFC

SGD 107.00

1 Piece(s)Available 21 Day(s) 10150FFC

SGD 257.83

1 Piece(s)Available 21 Day(s) 10195FFC

SGD 46.83

1 Piece(s) 22 Day(s) or more 1032FFCA

SGD 49.15

1 Piece(s) 22 Day(s) or more 1038FFCA

SGD 51.31

1 Piece(s) 22 Day(s) or more 1045FFCA

SGD 56.46

1 Piece(s) 22 Day(s) or more 1050FFCA

SGD 61.44

1 Piece(s) 22 Day(s) or more 1063FFCA

SGD 69.08

1 Piece(s) 22 Day(s) or more 1075FFCA

SGD 82.36

1 Piece(s) 22 Day(s) or more 1095FFCA

SGD 118.07

1 Piece(s) 22 Day(s) or more 10120FFCA

SGD 149.12

1 Piece(s) 22 Day(s) or more 10150FFCA

SGD 360.51

1 Piece(s) 22 Day(s) or more 10195FFCA

SGD 21.75

1 Piece(s) 22 Day(s) or more ---

SGD 76.39

1 Piece(s) 4 Day(s) or more 1050FFS

SGD 79.71

1 Piece(s) 4 Day(s) or more 1063FFS

SGD 86.35

1 Piece(s) 4 Day(s) or more 1075FFS

SGD 96.31

1 Piece(s) 4 Day(s) or more 1095FFS

SGD 102.95

1 Piece(s) 4 Day(s) or more 10120FFS

SGD 132.84

1 Piece(s) 22 Day(s) or more 10150FFS

Loading...

  1. 1
 

Basic Information

Set/single item Only plates

Tech Support