(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Side Gauges -Air Drive Type-

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGAG30-H75
SGAG30-H100
SGAG30-H150
SGAG30-H200
SGAG30-H250
SGAG30-H300
SGAG50-H75
SGAG50-H100
SGAG50-H150
SGAG50-H200
SGAG50-H250
SGAG50-H300
SGAG75-H75
SGAG75-H100
SGAG75-H150
SGAG75-H200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipST (Stroke)
(mm)
H (Guide Plates Height)
(mm)

SGD 1,072.89

1 Piece(s) 28 Day(s) 3075

SGD 1,072.89

1 Piece(s) 28 Day(s) 30100

SGD 1,072.89

1 Piece(s) 28 Day(s) 30150

SGD 1,072.89

1 Piece(s) 28 Day(s) 30200

SGD 1,072.89

1 Piece(s) 28 Day(s) 30250

SGD 1,072.89

1 Piece(s) 28 Day(s) 30300

SGD 1,072.89

1 Piece(s) 28 Day(s) 5075

SGD 1,072.89

1 Piece(s) 28 Day(s) 50100

SGD 1,072.89

1 Piece(s) 28 Day(s) 50150

SGD 1,072.89

1 Piece(s) 28 Day(s) 50200

SGD 1,072.89

1 Piece(s) 28 Day(s) 50250

SGD 1,072.89

1 Piece(s) 28 Day(s) 50300

SGD 1,072.89

1 Piece(s) 28 Day(s) 7575

SGD 1,072.89

1 Piece(s) 28 Day(s) 75100

SGD 1,072.89

1 Piece(s) 28 Day(s) 75150

SGD 1,072.89

1 Piece(s) 28 Day(s) 75200

Loading...

  1. 1
 

Basic Information

With/without Guide Plates With Brand MISUMI

Tech Support

Press
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)