(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Straight Pilot Punches with Key Grooves Normal, TiCN Coating, DLC Coating

Straight Pilot Punches with Key Grooves Normal, TiCN Coating, DLC Coating

A straight pilot punch that is fixed with a key. The tip is coated with various types of TiCN and DLC coatings.

  • KEY
  • SKH51
  • SKD11
  • POWDER HSS
  • TiCN
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ATTKC3-[42-62/10]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC3-LC[25-61.9/0.1]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC3-LCT[25-61.9/0.1]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC4-[42-62/10]-P[3-4/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC4-LC[25-61.9/0.1]-P[3-4/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC4-LCT[25-61.9/0.1]-P[3-4/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC5-[42-62/10]-P[4-5/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC5-LC[25-61.9/0.1]-P[4-5/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC5-LCT[25-61.9/0.1]-P[4-5/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC6-[42-62/10]-P[5-6/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC6-LC[25-61.9/0.1]-P[5-6/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC6-LCT[25-61.9/0.1]-P[5-6/0.01]-A[10-30/5]-T[5.1-62/0.1]
ATTKC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC8-LCT[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC10-LCT[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC13-LCT[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC16-LCT[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC3-[42-62/10]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC3-LC[25-61.9/0.1]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC3-LCT[25-61.9/0.1]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC4-[42-62/10]-P[3-4/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC4-LC[25-61.9/0.1]-P[3-4/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC4-LCT[25-61.9/0.1]-P[3-4/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC5-[42-62/10]-P[4-5/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC5-LC[25-61.9/0.1]-P[4-5/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC5-LCT[25-61.9/0.1]-P[4-5/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC6-[42-62/10]-P[5-6/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC6-LC[25-61.9/0.1]-P[5-6/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC6-LCT[25-61.9/0.1]-P[5-6/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC8-LCT[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC10-LCT[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC13-LCT[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC16-LCT[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HSTKC3-[42-72/10]-P[2-3/0.01]-T[5.1-72/0.1]
H-HSTKC3-LC[25-71.9/0.1]-P[2-3/0.01]-T[5.1-72/0.1]
H-HSTKC3-LCT[25-71.9/0.1]-P[2-3/0.01]-T[5.1-72/0.1]
H-HSTKC4-[42-72/10]-P[3-4/0.01]-T[5.1-72/0.1]
H-HSTKC4-LC[25-71.9/0.1]-P[3-4/0.01]-T[5.1-72/0.1]
H-HSTKC4-LCT[25-71.9/0.1]-P[3-4/0.01]-T[5.1-72/0.1]
H-HSTKC5-[42-72/10]-P[4-5/0.01]-T[5.1-72/0.1]
H-HSTKC5-LC[25-71.9/0.1]-P[4-5/0.01]-T[5.1-72/0.1]
H-HSTKC5-LCT[25-71.9/0.1]-P[4-5/0.01]-T[5.1-72/0.1]
H-HSTKC6-[42-72/10]-P[5-6/0.01]-T[5.1-72/0.1]
H-HSTKC6-LC[25-71.9/0.1]-P[5-6/0.01]-T[5.1-72/0.1]
H-HSTKC6-LCT[25-71.9/0.1]-P[5-6/0.01]-T[5.1-72/0.1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTip shape Material Surface treatment No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
T (Key groove position)
(mm)
P (Tip dimension)
(mm)

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone342 ~ 6210 ~ 30--5.1 ~ 622 ~ 3

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone3-10 ~ 3025 ~ 61.9-5.1 ~ 622 ~ 3

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone3-10 ~ 30-25 ~ 61.95.1 ~ 622 ~ 3

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone442 ~ 6210 ~ 30--5.1 ~ 623 ~ 4

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone4-10 ~ 3025 ~ 61.9-5.1 ~ 623 ~ 4

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone4-10 ~ 30-25 ~ 61.95.1 ~ 623 ~ 4

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone542 ~ 6210 ~ 30--5.1 ~ 624 ~ 5

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone5-10 ~ 3025 ~ 61.9-5.1 ~ 624 ~ 5

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone5-10 ~ 30-25 ~ 61.95.1 ~ 624 ~ 5

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone642 ~ 6210 ~ 30--5.1 ~ 625 ~ 6

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone6-10 ~ 3025 ~ 61.9-5.1 ~ 625 ~ 6

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone6-10 ~ 30-25 ~ 61.95.1 ~ 625 ~ 6

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone842 ~ 7215 ~ 30--5.1 ~ 726 ~ 8

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone8-15 ~ 3025 ~ 71.9-5.1 ~ 726 ~ 8

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone8-15 ~ 30-25 ~ 71.95.1 ~ 726 ~ 8

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone1042 ~ 7215 ~ 30--5.1 ~ 728 ~ 10

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone10-15 ~ 3025 ~ 71.9-5.1 ~ 728 ~ 10

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone10-15 ~ 30-25 ~ 71.95.1 ~ 728 ~ 10

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone1342 ~ 7215 ~ 30--5.1 ~ 7210 ~ 13

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone13-15 ~ 3025 ~ 71.9-5.1 ~ 7210 ~ 13

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone13-15 ~ 30-25 ~ 71.95.1 ~ 7210 ~ 13

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone1642 ~ 7215 ~ 30--5.1 ~ 7213 ~ 16

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone16-15 ~ 3025 ~ 71.9-5.1 ~ 7213 ~ 16

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone16-15 ~ 30-25 ~ 71.95.1 ~ 7213 ~ 16

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN342 ~ 6210 ~ 30--5.1 ~ 622 ~ 3

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN3-10 ~ 3025 ~ 61.9-5.1 ~ 622 ~ 3

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN3-10 ~ 30-25 ~ 61.95.1 ~ 622 ~ 3

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN442 ~ 6210 ~ 30--5.1 ~ 623 ~ 4

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN4-10 ~ 3025 ~ 61.9-5.1 ~ 623 ~ 4

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN4-10 ~ 30-25 ~ 61.95.1 ~ 623 ~ 4

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN542 ~ 6210 ~ 30--5.1 ~ 624 ~ 5

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN5-10 ~ 3025 ~ 61.9-5.1 ~ 624 ~ 5

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN5-10 ~ 30-25 ~ 61.95.1 ~ 624 ~ 5

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN642 ~ 6210 ~ 30--5.1 ~ 625 ~ 6

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN6-10 ~ 3025 ~ 61.9-5.1 ~ 625 ~ 6

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN6-10 ~ 30-25 ~ 61.95.1 ~ 625 ~ 6

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN842 ~ 7215 ~ 30--5.1 ~ 726 ~ 8

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN8-15 ~ 3025 ~ 71.9-5.1 ~ 726 ~ 8

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN8-15 ~ 30-25 ~ 71.95.1 ~ 726 ~ 8

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN1042 ~ 7215 ~ 30--5.1 ~ 728 ~ 10

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN10-15 ~ 3025 ~ 71.9-5.1 ~ 728 ~ 10

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN10-15 ~ 30-25 ~ 71.95.1 ~ 728 ~ 10

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN1342 ~ 7215 ~ 30--5.1 ~ 7210 ~ 13

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN13-15 ~ 3025 ~ 71.9-5.1 ~ 7210 ~ 13

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN13-15 ~ 30-25 ~ 71.95.1 ~ 7210 ~ 13

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN1642 ~ 7215 ~ 30--5.1 ~ 7213 ~ 16

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN16-15 ~ 3025 ~ 71.9-5.1 ~ 7213 ~ 16

-

1 Piece(s) 5 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN16-15 ~ 30-25 ~ 71.95.1 ~ 7213 ~ 16

-

1 Piece(s) 5 Day(s) 10Tip RSKH51 EquivalentTiCN342 ~ 72---5.1 ~ 722 ~ 3

-

1 Piece(s) 5 Day(s) 10Tip RSKH51 EquivalentTiCN3--25 ~ 71.9-5.1 ~ 722 ~ 3

-

1 Piece(s) 5 Day(s) 10Tip RSKH51 EquivalentTiCN3---25 ~ 71.95.1 ~ 722 ~ 3

-

1 Piece(s) 5 Day(s) 10Tip RSKH51 EquivalentTiCN442 ~ 72---5.1 ~ 723 ~ 4

-

1 Piece(s) 5 Day(s) 10Tip RSKH51 EquivalentTiCN4--25 ~ 71.9-5.1 ~ 723 ~ 4

-

1 Piece(s) 5 Day(s) 10Tip RSKH51 EquivalentTiCN4---25 ~ 71.95.1 ~ 723 ~ 4

-

1 Piece(s) 5 Day(s) 10Tip RSKH51 EquivalentTiCN542 ~ 72---5.1 ~ 724 ~ 5

-

1 Piece(s) 5 Day(s) 10Tip RSKH51 EquivalentTiCN5--25 ~ 71.9-5.1 ~ 724 ~ 5

-

1 Piece(s) 5 Day(s) 10Tip RSKH51 EquivalentTiCN5---25 ~ 71.95.1 ~ 724 ~ 5

-

1 Piece(s) 5 Day(s) 10Tip RSKH51 EquivalentTiCN642 ~ 72---5.1 ~ 725 ~ 6

-

1 Piece(s) 5 Day(s) 10Tip RSKH51 EquivalentTiCN6--25 ~ 71.9-5.1 ~ 725 ~ 6

-

1 Piece(s) 5 Day(s) 10Tip RSKH51 EquivalentTiCN6---25 ~ 71.95.1 ~ 725 ~ 6

Loading...

 

Basic Information

Shank type Straight Mounting plate Punch plate Shank (mounting part) shape With key groove

Tech Support

Press
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)