(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chains for Scrap Shooters

Chains for Scrap Shooters

Click this image to zoom it.

Move the mouse over the image to zoom

  • Chains for Scrap Shooters
  • Chains for Scrap Shooters
  • Chains for Scrap Shooters
  • Volume Discount

A chain for scrap shooters for transportation-related parts. Pin welding type and type without pin welding are available.

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SRT-200
SRT-300
SRT-400
SRT-500
SRTN-200
SRTN-300
SRTN-400
SRTN-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSL (Chain length)
(mm)
Pin welding

SGD 21.09

1 Piece(s)Available 4 Day(s) or more 10200With

SGD 23.08

1 Piece(s)Available 4 Day(s) or more 10300With

SGD 25.08

1 Piece(s)Available 4 Day(s) or more 10400With

SGD 27.07

1 Piece(s)Available 4 Day(s) or more 10500With

SGD 17.77

1 Piece(s)Available 4 Day(s) or more 10200W/O

SGD 19.76

1 Piece(s)Available 4 Day(s) or more 10300W/O

SGD 21.76

1 Piece(s)Available 4 Day(s) or more 10400W/O

SGD 23.74

1 Piece(s)Available 4 Day(s) or more 10500W/O

Loading...

  1. 1
 

Tech Support

Press
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)