(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating

Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating

This is a straight pilot punch that is fixed with a bolt. The tip is coated with various types of TiCN and DLC coatings.

  • BOLT
  • SKD11
  • POWDER HSS
  • TiCN
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ATTMC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]
ATTMC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]
ATTMC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]
ATTMC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]
ATTMC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]
ATTMC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]
ATTMC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]
ATTMC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]
ATTMC20-[42-72/10]-P[16-20/0.01]-A[20-30/5]
ATTMC20-LC[25-71.9/0.1]-P[16-20/0.01]-A[20-30/5]
ATTMC25-[42-72/10]-P[20-25/0.01]-A[25-30/5]
ATTMC25-LC[25-71.9/0.1]-P[20-25/0.01]-A[25-30/5]
H-PATMC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]
H-PATMC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]
H-PATMC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]
H-PATMC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]
H-PATMC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]
H-PATMC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]
H-PATMC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]
H-PATMC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]
H-PATMC20-[42-72/10]-P[16-20/0.01]-A[20-30/5]
H-PATMC20-LC[25-71.9/0.1]-P[16-20/0.01]-A[20-30/5]
H-PATMC25-[42-72/10]-P[20-25/0.01]-A[25-30/5]
H-PATMC25-LC[25-71.9/0.1]-P[20-25/0.01]-A[25-30/5]
H-PSTMC8-[42-92/10]-P[6-8/0.01]
H-PSTMC8-LC[25-91.9/0.1]-P[6-8/0.01]
H-PSTMC10-[42-92/10]-P[8-10/0.01]
H-PSTMC10-LC[25-91.9/0.1]-P[8-10/0.01]
H-PSTMC13-[42-92/10]-P[10-13/0.01]
H-PSTMC13-LC[25-91.9/0.1]-P[10-13/0.01]
H-PSTMC16-[42-92/10]-P[13-16/0.01]
H-PSTMC16-LC[25-91.9/0.1]-P[13-16/0.01]
H-PSTMC20-[42-92/10]-P[16-20/0.01]
H-PSTMC20-LC[25-91.9/0.1]-P[16-20/0.01]
H-PSTMC25-[42-92/10]-P[20-25/0.01]
H-PSTMC25-LC[25-91.9/0.1]-P[20-25/0.01]
H-PTTMC8-[42-92/10]-P[6-8/0.01]
H-PTTMC8-LC[25-91.9/0.1]-P[6-8/0.01]
H-PTTMC10-[42-92/10]-P[8-10/0.01]
H-PTTMC10-LC[25-91.9/0.1]-P[8-10/0.01]
H-PTTMC13-[42-92/10]-P[10-13/0.01]
H-PTTMC13-LC[25-91.9/0.1]-P[10-13/0.01]
H-PTTMC16-[42-92/10]-P[13-16/0.01]
H-PTTMC16-LC[25-91.9/0.1]-P[13-16/0.01]
H-PTTMC20-[42-92/10]-P[16-20/0.01]
H-PTTMC20-LC[25-91.9/0.1]-P[16-20/0.01]
H-PTTMC25-[42-92/10]-P[20-25/0.01]
H-PTTMC25-LC[25-91.9/0.1]-P[20-25/0.01]
N-PATMC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]
N-PATMC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]
N-PATMC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]
N-PATMC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]
N-PATMC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]
N-PATMC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]
N-PATMC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]
N-PATMC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]
N-PATMC20-[42-72/10]-P[16-20/0.01]-A[20-30/5]
N-PATMC20-LC[25-71.9/0.1]-P[16-20/0.01]-A[20-30/5]
N-PATMC25-[42-72/10]-P[20-25/0.01]-A[25-30/5]
N-PATMC25-LC[25-71.9/0.1]-P[20-25/0.01]-A[25-30/5]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTip shape Material Surface treatment No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone842 ~ 7215 ~ 30-6 ~ 8

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone8-15 ~ 3025 ~ 71.96 ~ 8

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone1042 ~ 7215 ~ 30-8 ~ 10

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone10-15 ~ 3025 ~ 71.98 ~ 10

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone1342 ~ 7215 ~ 30-10 ~ 13

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone13-15 ~ 3025 ~ 71.910 ~ 13

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone1642 ~ 7215 ~ 30-13 ~ 16

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone16-15 ~ 3025 ~ 71.913 ~ 16

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone2042 ~ 7220 ~ 30-16 ~ 20

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone20-20 ~ 3025 ~ 71.916 ~ 20

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone2542 ~ 7225 ~ 30-20 ~ 25

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone25-25 ~ 3025 ~ 71.920 ~ 25

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN842 ~ 7215 ~ 30-6 ~ 8

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN8-15 ~ 3025 ~ 71.96 ~ 8

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN1042 ~ 7215 ~ 30-8 ~ 10

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN10-15 ~ 3025 ~ 71.98 ~ 10

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN1342 ~ 7215 ~ 30-10 ~ 13

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN13-15 ~ 3025 ~ 71.910 ~ 13

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN1642 ~ 7215 ~ 30-13 ~ 16

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN16-15 ~ 3025 ~ 71.913 ~ 16

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN2042 ~ 7220 ~ 30-16 ~ 20

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN20-20 ~ 3025 ~ 71.916 ~ 20

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN2542 ~ 7225 ~ 30-20 ~ 25

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN25-25 ~ 3025 ~ 71.920 ~ 25

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN842 ~ 92--6 ~ 8

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN8--25 ~ 91.96 ~ 8

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN1042 ~ 92--8 ~ 10

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN10--25 ~ 91.98 ~ 10

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN1342 ~ 92--10 ~ 13

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN13--25 ~ 91.910 ~ 13

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN1642 ~ 92--13 ~ 16

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN16--25 ~ 91.913 ~ 16

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN2042 ~ 92--16 ~ 20

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN20--25 ~ 91.916 ~ 20

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN2542 ~ 92--20 ~ 25

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN25--25 ~ 91.920 ~ 25

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN842 ~ 92--6 ~ 8

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN8--25 ~ 91.96 ~ 8

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN1042 ~ 92--8 ~ 10

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN10--25 ~ 91.98 ~ 10

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN1342 ~ 92--10 ~ 13

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN13--25 ~ 91.910 ~ 13

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN1642 ~ 92--13 ~ 16

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN16--25 ~ 91.913 ~ 16

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN2042 ~ 92--16 ~ 20

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN20--25 ~ 91.916 ~ 20

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN2542 ~ 92--20 ~ 25

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN25--25 ~ 91.920 ~ 25

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation842 ~ 7215 ~ 30-6 ~ 8

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation8-15 ~ 3025 ~ 71.96 ~ 8

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation1042 ~ 7215 ~ 30-8 ~ 10

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation10-15 ~ 3025 ~ 71.98 ~ 10

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation1342 ~ 7215 ~ 30-10 ~ 13

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation13-15 ~ 3025 ~ 71.910 ~ 13

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation1642 ~ 7215 ~ 30-13 ~ 16

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation16-15 ~ 3025 ~ 71.913 ~ 16

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation2042 ~ 7220 ~ 30-16 ~ 20

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation20-20 ~ 3025 ~ 71.916 ~ 20

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation2542 ~ 7225 ~ 30-20 ~ 25

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation25-25 ~ 3025 ~ 71.920 ~ 25

Loading...

 

Basic Information

Shank type Straight Mounting plate Punch plate Shank (mounting part) shape Tapped

Tech Support

Press
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)