(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Straight Pilot Punches Lapping

Straight Pilot Punches Lapping

This is a straight pilot punch with improved surface roughness than normal polished products by lapping the tip that comes into contact with the workpiece. The range of lap finishing varies depending on the punch type, so please check the catalog drawings, etc.

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
L-ATTC3-[42-82/10]-P[2-3/0.001]-A[10-30/5]
L-ATTC3-LC[25-81.9/0.1]-P[2-3/0.001]-A[10-30/5]
L-ATTC3-LCT[25-81.9/0.1]-P[2-3/0.001]-A[10-30/5]
L-ATTC3-LMT[25-81.9/0.1]-P[2-3/0.001]-A[10-30/5]
L-ATTC4-[42-82/10]-P[3-4/0.001]-A[10-30/5]
L-ATTC4-LC[25-81.9/0.1]-P[3-4/0.001]-A[10-30/5]
L-ATTC4-LCT[25-81.9/0.1]-P[3-4/0.001]-A[10-30/5]
L-ATTC4-LMT[25-81.9/0.1]-P[3-4/0.001]-A[10-30/5]
L-ATTC5-[42-82/10]-P[4-5/0.001]-A[10-30/5]
L-ATTC5-LC[25-81.9/0.1]-P[4-5/0.001]-A[10-30/5]
L-ATTC5-LCT[25-81.9/0.1]-P[4-5/0.001]-A[10-30/5]
L-ATTC5-LMT[25-81.9/0.1]-P[4-5/0.001]-A[10-30/5]
L-ATTC6-[42-82/10]-P[5-6/0.001]-A[10-30/5]
L-ATTC6-LC[25-81.9/0.1]-P[5-6/0.001]-A[10-30/5]
L-ATTC6-LCT[25-81.9/0.1]-P[5-6/0.001]-A[10-30/5]
L-ATTC6-LMT[25-81.9/0.1]-P[5-6/0.001]-A[10-30/5]
L-ATTC8-[42-82/10]-P[6-8/0.001]-A[15-30/5]
L-ATTC8-LC[25-81.9/0.1]-P[6-8/0.001]-A[15-30/5]
L-ATTC8-LCT[25-81.9/0.1]-P[6-8/0.001]-A[15-30/5]
L-ATTC8-LMT[25-81.9/0.1]-P[6-8/0.001]-A[15-30/5]
L-ATTC10-[42-82/10]-P[8-10/0.001]-A[15-30/5]
L-ATTC10-LC[25-81.9/0.1]-P[8-10/0.001]-A[15-30/5]
L-ATTC10-LCT[25-81.9/0.1]-P[8-10/0.001]-A[15-30/5]
L-ATTC10-LMT[25-81.9/0.1]-P[8-10/0.001]-A[15-30/5]
L-ATTC13-[42-82/10]-P[10-13/0.001]-A[15-30/5]
L-ATTC13-LC[25-81.9/0.1]-P[10-13/0.001]-A[15-30/5]
L-ATTC13-LCT[25-81.9/0.1]-P[10-13/0.001]-A[15-30/5]
L-ATTC13-LMT[25-81.9/0.1]-P[10-13/0.001]-A[15-30/5]
L-ATTC16-[42-82/10]-P[13-16/0.001]-A[15-30/5]
L-ATTC16-LC[25-81.9/0.1]-P[13-16/0.001]-A[15-30/5]
L-ATTC16-LCT[25-81.9/0.1]-P[13-16/0.001]-A[15-30/5]
L-ATTC16-LMT[25-81.9/0.1]-P[13-16/0.001]-A[15-30/5]
L-ATTC20-[42-82/10]-P[16-20/0.001]-A[20-30/5]
L-ATTC20-LC[25-81.9/0.1]-P[16-20/0.001]-A[20-30/5]
L-ATTC20-LCT[25-81.9/0.1]-P[16-20/0.001]-A[20-30/5]
L-ATTC20-LMT[25-81.9/0.1]-P[16-20/0.001]-A[20-30/5]
L-ATTC25-[42-82/10]-P[20-25/0.001]-A[25-30/5]
L-ATTC25-LC[25-81.9/0.1]-P[20-25/0.001]-A[25-30/5]
L-ATTC25-LCT[25-81.9/0.1]-P[20-25/0.001]-A[25-30/5]
L-ATTC25-LMT[25-81.9/0.1]-P[20-25/0.001]-A[25-30/5]
L-HATTC1.6-[42-62/10]-P[1-1.6/0.001]-A[10-30/5]
L-HATTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.001]-A[10-30/5]
L-HATTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.001]-A[10-30/5]
L-HATTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.001]-A[10-30/5]
L-HATTC2.0-[42-62/10]-P[1-2/0.001]-A[10-30/5]
L-HATTC2.0-LC[25-61.9/0.1]-P[1-2/0.001]-A[10-30/5]
L-HATTC2.0-LCT[25-61.9/0.1]-P[1-2/0.001]-A[10-30/5]
L-HATTC2.0-LMT[25-61.9/0.1]-P[1-2/0.001]-A[10-30/5]
L-HATTC2.5-[42-62/10]-P[1.5-2.5/0.001]-A[10-30/5]
L-HATTC2.5-LC[25-61.9/0.1]-P[1.5-2.5/0.001]-A[10-30/5]
L-HATTC2.5-LCT[25-61.9/0.1]-P[1.5-2.5/0.001]-A[10-30/5]
L-HATTC2.5-LMT[25-61.9/0.1]-P[1.5-2.5/0.001]-A[10-30/5]
L-HATTC3-[42-82/10]-P[2-3/0.001]-A[10-30/5]
L-HATTC3-LC[25-81.9/0.1]-P[2-3/0.001]-A[10-30/5]
L-HATTC3-LCT[25-81.9/0.1]-P[2-3/0.001]-A[10-30/5]
L-HATTC3-LMT[25-81.9/0.1]-P[2-3/0.001]-A[10-30/5]
L-HATTC4-[42-82/10]-P[3-4/0.001]-A[10-30/5]
L-HATTC4-LC[25-81.9/0.1]-P[3-4/0.001]-A[10-30/5]
L-HATTC4-LCT[25-81.9/0.1]-P[3-4/0.001]-A[10-30/5]
L-HATTC4-LMT[25-81.9/0.1]-P[3-4/0.001]-A[10-30/5]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTip shape Material No. (Nominal diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent310 ~ 3042 ~ 82---2 ~ 3

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent310 ~ 30-25 ~ 81.9--2 ~ 3

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent310 ~ 30--25 ~ 81.9-2 ~ 3

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent310 ~ 30---25 ~ 81.92 ~ 3

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent410 ~ 3042 ~ 82---3 ~ 4

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent410 ~ 30-25 ~ 81.9--3 ~ 4

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent410 ~ 30--25 ~ 81.9-3 ~ 4

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent410 ~ 30---25 ~ 81.93 ~ 4

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent510 ~ 3042 ~ 82---4 ~ 5

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent510 ~ 30-25 ~ 81.9--4 ~ 5

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent510 ~ 30--25 ~ 81.9-4 ~ 5

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent510 ~ 30---25 ~ 81.94 ~ 5

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent610 ~ 3042 ~ 82---5 ~ 6

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent610 ~ 30-25 ~ 81.9--5 ~ 6

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent610 ~ 30--25 ~ 81.9-5 ~ 6

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent610 ~ 30---25 ~ 81.95 ~ 6

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent815 ~ 3042 ~ 82---6 ~ 8

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent815 ~ 30-25 ~ 81.9--6 ~ 8

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent815 ~ 30--25 ~ 81.9-6 ~ 8

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent815 ~ 30---25 ~ 81.96 ~ 8

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent1015 ~ 3042 ~ 82---8 ~ 10

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent1015 ~ 30-25 ~ 81.9--8 ~ 10

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent1015 ~ 30--25 ~ 81.9-8 ~ 10

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent1015 ~ 30---25 ~ 81.98 ~ 10

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent1315 ~ 3042 ~ 82---10 ~ 13

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent1315 ~ 30-25 ~ 81.9--10 ~ 13

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent1315 ~ 30--25 ~ 81.9-10 ~ 13

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent1315 ~ 30---25 ~ 81.910 ~ 13

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent1615 ~ 3042 ~ 82---13 ~ 16

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent1615 ~ 30-25 ~ 81.9--13 ~ 16

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent1615 ~ 30--25 ~ 81.9-13 ~ 16

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent1615 ~ 30---25 ~ 81.913 ~ 16

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent2020 ~ 3042 ~ 82---16 ~ 20

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent2020 ~ 30-25 ~ 81.9--16 ~ 20

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent2020 ~ 30--25 ~ 81.9-16 ~ 20

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent2020 ~ 30---25 ~ 81.916 ~ 20

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent2525 ~ 3042 ~ 82---20 ~ 25

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent2525 ~ 30-25 ~ 81.9--20 ~ 25

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent2525 ~ 30--25 ~ 81.9-20 ~ 25

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent2525 ~ 30---25 ~ 81.920 ~ 25

-

1 Piece(s) 4 Day(s) 10Sharp tip angleSKH51 Equivalent1.610 ~ 3042 ~ 62---1 ~ 1.6

-

1 Piece(s) 4 Day(s) 10Sharp tip angleSKH51 Equivalent1.610 ~ 30-25 ~ 61.9--1 ~ 1.6

-

1 Piece(s) 4 Day(s) 10Sharp tip angleSKH51 Equivalent1.610 ~ 30--25 ~ 61.9-1 ~ 1.6

-

1 Piece(s) 4 Day(s) 10Sharp tip angleSKH51 Equivalent1.610 ~ 30---25 ~ 61.91 ~ 1.6

-

1 Piece(s) 4 Day(s) 10Sharp tip angleSKH51 Equivalent2.010 ~ 3042 ~ 62---1 ~ 2

-

1 Piece(s) 4 Day(s) 10Sharp tip angleSKH51 Equivalent2.010 ~ 30-25 ~ 61.9--1 ~ 2

-

1 Piece(s) 4 Day(s) 10Sharp tip angleSKH51 Equivalent2.010 ~ 30--25 ~ 61.9-1 ~ 2

-

1 Piece(s) 4 Day(s) 10Sharp tip angleSKH51 Equivalent2.010 ~ 30---25 ~ 61.91 ~ 2

-

1 Piece(s) 4 Day(s) 10Sharp tip angleSKH51 Equivalent2.510 ~ 3042 ~ 62---1.5 ~ 2.5

-

1 Piece(s) 4 Day(s) 10Sharp tip angleSKH51 Equivalent2.510 ~ 30-25 ~ 61.9--1.5 ~ 2.5

-

1 Piece(s) 4 Day(s) 10Sharp tip angleSKH51 Equivalent2.510 ~ 30--25 ~ 61.9-1.5 ~ 2.5

-

1 Piece(s) 4 Day(s) 10Sharp tip angleSKH51 Equivalent2.510 ~ 30---25 ~ 61.91.5 ~ 2.5

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKH51 Equivalent310 ~ 3042 ~ 82---2 ~ 3

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKH51 Equivalent310 ~ 30-25 ~ 81.9--2 ~ 3

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKH51 Equivalent310 ~ 30--25 ~ 81.9-2 ~ 3

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKH51 Equivalent310 ~ 30---25 ~ 81.92 ~ 3

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKH51 Equivalent410 ~ 3042 ~ 82---3 ~ 4

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKH51 Equivalent410 ~ 30-25 ~ 81.9--3 ~ 4

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKH51 Equivalent410 ~ 30--25 ~ 81.9-3 ~ 4

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKH51 Equivalent410 ~ 30---25 ~ 81.93 ~ 4

Loading...

 

Basic Information

Shank type Straight Surface treatment Lapping Mounting plate Punch plate
Shank (mounting part) shape Standard

Tech Support

Press
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)