(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pilot Punches

Pilot Punches

This is a pilot punch that positions the workpiece using the holes created in the previous process. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 3 types of material.

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-ATAL3-[52-82/10]-P[1-2.99/0.01]-A[10-30/5]
A-ATAL3-[52-82/10]-PC[0.5-0.99/0.01]-A[10-30/5]
A-ATAL3-LC[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5]
A-ATAL3-LC[27-81.9/0.1]-PC[0.5-0.99/0.01]-A[10-30/5]
A-ATAL3-LCT[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5]
A-ATAL3-LCT[27-81.9/0.1]-PC[0.5-0.99/0.01]-A[10-30/5]
A-ATAL3-LMT[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5]
A-ATAL3-LMT[27-81.9/0.1]-PC[0.5-0.99/0.01]-A[10-30/5]
A-ATAL4-[52-82/10]-P[1-3.99/0.01]-A[10-30/5]
A-ATAL4-[52-82/10]-PC[0.5-0.99/0.01]-A[10-30/5]
A-ATAL4-LC[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5]
A-ATAL4-LC[27-81.9/0.1]-PC[0.5-0.99/0.01]-A[10-30/5]
A-ATAL4-LCT[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5]
A-ATAL4-LCT[27-81.9/0.1]-PC[0.5-0.99/0.01]-A[10-30/5]
A-ATAL4-LMT[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5]
A-ATAL4-LMT[27-81.9/0.1]-PC[0.5-0.99/0.01]-A[10-30/5]
A-ATAL5-[52-82/10]-P[2-4.99/0.01]-A[10-30/5]
A-ATAL5-[52-82/10]-PC[1-1.99/0.01]-A[10-30/5]
A-ATAL5-LC[27-81.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
A-ATAL5-LC[27-81.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
A-ATAL5-LCT[27-81.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
A-ATAL5-LCT[27-81.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
A-ATAL5-LMT[27-81.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
A-ATAL5-LMT[27-81.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
A-ATAL6-[52-82/10]-P[2.5-5.99/0.01]-A[10-30/5]
A-ATAL6-[52-82/10]-PC[1.25-2.49/0.01]-A[10-30/5]
A-ATAL6-LC[27-81.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
A-ATAL6-LC[27-81.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
A-ATAL6-LCT[27-81.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
A-ATAL6-LCT[27-81.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
A-ATAL6-LMT[27-81.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
A-ATAL6-LMT[27-81.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
A-ATAL8-[52-82/10]-P[3-7.99/0.01]-A[10-30/5]
A-ATAL8-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
A-ATAL8-LC[27-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
A-ATAL8-LC[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
A-ATAL8-LCT[27-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
A-ATAL8-LCT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
A-ATAL8-LMT[27-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
A-ATAL8-LMT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
A-ATAL10-[52-82/10]-P[3-9.99/0.01]-A[10-30/5]
A-ATAL10-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
A-ATAL10-LC[27-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
A-ATAL10-LC[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
A-ATAL10-LCT[27-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
A-ATAL10-LCT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
A-ATAL10-LMT[27-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
A-ATAL10-LMT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
A-ATAL13-[52-82/10]-P[6-12.99/0.01]-A[10-30/5]
A-ATAL13-[52-82/10]-PC[3-5.99/0.01]-A[10-30/5]
A-ATAL13-LC[27-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
A-ATAL13-LC[27-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
A-ATAL13-LCT[27-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
A-ATAL13-LCT[27-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
A-ATAL13-LMT[27-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
A-ATAL13-LMT[27-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
A-ATAL16-[62-82/10]-P[10-15.99/0.01]-A[10-30/5]
A-ATAL16-[62-82/10]-PC[5-9.99/0.01]-A[10-30/5]
A-ATAL16-LC[27-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
A-ATAL16-LC[27-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTip shape Material Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L352 ~ 8210 ~ 30---1 ~ 2.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L352 ~ 8210 ~ 30----0.5 ~ 0.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 3027 ~ 81.9--1 ~ 2.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 3027 ~ 81.9---0.5 ~ 0.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 30-27 ~ 81.9-1 ~ 2.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 30-27 ~ 81.9--0.5 ~ 0.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 30--27 ~ 81.91 ~ 2.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 30--27 ~ 81.9-0.5 ~ 0.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L452 ~ 8210 ~ 30---1 ~ 3.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L452 ~ 8210 ~ 30----0.5 ~ 0.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 3027 ~ 81.9--1 ~ 3.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 3027 ~ 81.9---0.5 ~ 0.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 30-27 ~ 81.9-1 ~ 3.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 30-27 ~ 81.9--0.5 ~ 0.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 30--27 ~ 81.91 ~ 3.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 30--27 ~ 81.9-0.5 ~ 0.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L552 ~ 8210 ~ 30---2 ~ 4.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L552 ~ 8210 ~ 30----1 ~ 1.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L5-10 ~ 3027 ~ 81.9--2 ~ 4.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L5-10 ~ 3027 ~ 81.9---1 ~ 1.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L5-10 ~ 30-27 ~ 81.9-2 ~ 4.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L5-10 ~ 30-27 ~ 81.9--1 ~ 1.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L5-10 ~ 30--27 ~ 81.92 ~ 4.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L5-10 ~ 30--27 ~ 81.9-1 ~ 1.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L652 ~ 8210 ~ 30---2.5 ~ 5.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L652 ~ 8210 ~ 30----1.25 ~ 2.49

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L6-10 ~ 3027 ~ 81.9--2.5 ~ 5.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L6-10 ~ 3027 ~ 81.9---1.25 ~ 2.49

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L6-10 ~ 30-27 ~ 81.9-2.5 ~ 5.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L6-10 ~ 30-27 ~ 81.9--1.25 ~ 2.49

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L6-10 ~ 30--27 ~ 81.92.5 ~ 5.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L6-10 ~ 30--27 ~ 81.9-1.25 ~ 2.49

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L852 ~ 8210 ~ 30---3 ~ 7.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L852 ~ 8210 ~ 30----1.5 ~ 2.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L8-10 ~ 3027 ~ 81.9--3 ~ 7.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L8-10 ~ 3027 ~ 81.9---1.5 ~ 2.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L8-10 ~ 30-27 ~ 81.9-3 ~ 7.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L8-10 ~ 30-27 ~ 81.9--1.5 ~ 2.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L8-10 ~ 30--27 ~ 81.93 ~ 7.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L8-10 ~ 30--27 ~ 81.9-1.5 ~ 2.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L1052 ~ 8210 ~ 30---3 ~ 9.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L1052 ~ 8210 ~ 30----1.5 ~ 2.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L10-10 ~ 3027 ~ 81.9--3 ~ 9.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L10-10 ~ 3027 ~ 81.9---1.5 ~ 2.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L10-10 ~ 30-27 ~ 81.9-3 ~ 9.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L10-10 ~ 30-27 ~ 81.9--1.5 ~ 2.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L10-10 ~ 30--27 ~ 81.93 ~ 9.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L10-10 ~ 30--27 ~ 81.9-1.5 ~ 2.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L1352 ~ 8210 ~ 30---6 ~ 12.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L1352 ~ 8210 ~ 30----3 ~ 5.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L13-10 ~ 3027 ~ 81.9--6 ~ 12.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L13-10 ~ 3027 ~ 81.9---3 ~ 5.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L13-10 ~ 30-27 ~ 81.9-6 ~ 12.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L13-10 ~ 30-27 ~ 81.9--3 ~ 5.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L13-10 ~ 30--27 ~ 81.96 ~ 12.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L13-10 ~ 30--27 ~ 81.9-3 ~ 5.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L1662 ~ 8210 ~ 30---10 ~ 15.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L1662 ~ 8210 ~ 30----5 ~ 9.99

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L16-10 ~ 3027 ~ 81.9--10 ~ 15.99-

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L16-10 ~ 3027 ~ 81.9---5 ~ 9.99

Loading...

 

Basic Information

Shank type Standard Surface treatment None Mounting plate Punch plate
Shank (mounting part) shape Standard

Tech Support