Discontinued Items
H-SLNTAB   Substitute Product None
/   H-SLNTAA   Substitute Product None
/   H-SLNTDB   Substitute Product None

H-SLNTDA   Substitute Product None
/   R-SLNTDB   Substitute Product None
/   R-SLNTDA   Substitute Product None


・Materials
Type[ M ]Material[ H ]Hardness
SELNTA_RoundSCM435Hardening
35~40HRC
SELNTD_Diamond
TSELNTA_RoundSCM415Carburized
55HRC ~ (Depth 0.7 ~ 0.8)
Anti-carburizing on Thread
TSELNTD_Diamond
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
D-SLNTA_RoundSKD11
equivalent
55HRC~
(Surface 3000 HV)
Dicoat® Treated

 

Specification List

Part Number-P-B-L-A-E
TypeTip ShapeD
SELNNAA16-P18.0-B21-L15-A60-E2(Male Thread)
SELNTAB10-P14.0-B10-A60(Set Screw)
Locating Pins for Jigs & Fixtures - Standard(h7):Related Image

Alteration


Customer Service

TEL:+65 6733 7211 / FAX:+65 6733 0211
Operation Hours:
9:00 am - 6:00 pm (Monday to Friday)
9:00 am - 3:00 pm (Saturday and Public Holiday)