Configurator

Please select parameters in order, from top to bottom.
※Some of the new products can not be selected using this system. Please enter Part Number directly.




Type[ M ]Grade / MaterialColorOperating Ambient Temperature
MCAStandard / MC901Blue-40 ~ 120°C
MCAWStandard / MC900NCIvory
MCASSliding / MC703HLPurple
MCAYHigh Strength / MC602STDark BrownAmbient Temp. ~ 150°C
MCAPSWeather Resistance / MC801Dark GrayAmbient Temp. ~ 120°C
MCCAConductivity CDR2 / MC501CDR2BlackAmbient Temp. ~ 120°C
MCDAConductivity CDR6 / MC501CDR6Black
MCEAConductivity CDR9 / MC501CDR9BlackAmbient Temp. ~ 150°C

Specification List

■ Standard Type
Part NumberBy Material
Dimension Range
ABT
TypeFinish Symbol SelectionT Dimension Tolerance SelectionA / B Dimension Tolerance Selection
MCA
MCAW
MCAS
MCAY
MCAPS
MCCA
MCDA
MCEA
(Standard Blue)
(Standard Ivory)
(Sliding)
(High Strength)
(Weather Resistance)
(Conductivity CDR2)
(Conductivity CDR6)
(Conductivity CDR9)
Saw Cut1mm IncrementSelection
-Not availableNot availableMCA20~50020~4005, 7, 10, 12, 15, 20, 25, 30
40~30040~30040, 50, 60
MCEA20~50020~40010, 12, 15, 20, 25
Others5, 7, 10, 12, 15, 20, 25, 30
Saw Cut 90° Guaranteed (NT)0.5mm IncrementSelection
NTNot availableT5, 7, 10T12, 15, 20T25, 30MCEA20~50020~40010, 12, 15, 20, 25
Q0~+0.30~+0.40~+0.5Others5, 7, 10, 12, 15, 20, 25, 30
N±0.2±0.3±0.4
M-0.3 ~ 0-0.4 ~ 0-0.5 ~ 0
Sides Milled (4F)0.1mm IncrementSelection
4FNot availableQ 0~+0.2
N ±0.1
M -0.2 ~ 0
MCEA10~40010~20010, 12, 15, 20, 25
Others5, 7, 10, 12, 15, 20, 25, 30
All Surfaces Milled (6F)0.1mm Increment0.1mm Increment
6FQ 0~+0.2
N ±0.1
M -0.2 ~ 0
Q 0~+0.2
N ±0.1
M -0.2 ~ 0
MCEA10~40010~20010~24
Others5~29
Top / Bottom Milled (2F)1mm Increment0.1mm Increment
2FQ 0~+0.2
N ±0.1
M -0.2 ~ 0
Not availableMCEA20~40020~25010~24
Others5~29
[ ! ]T40, 50 and 60 may have steps on cut surfaces.
■Pre-drilled Type
Part NumberABBy Material
T Dimension Range
TFG
TypeTNominal
MCA
MCAW
MCAS
MCAY
MCAPS
MCCA
MCDA
MCEA
(Standard Blue)
(Standard Ivory)
(Sliding)
(High Strength)
(Weather Resistance)
(Conductivity CDR2)
(Conductivity CDR6)
(Conductivity CDR9)
Saw Cut1mm IncrementSelection0.5mm Increment
Not available2H(Horizontal)
2HL
(Vertical)
4H
6H
20~50020~400MCEA10, 12, 15, 20, 256~491.5
(2H / 4H)
4.5~395.5
(2HL)
6~245.5
(6H)
4.5~395.5
(2H)

6~391.5

(2HL / 4H / 6H)
Others5, 7, 10, 12, 15, 20, 25, 30
Top / Bottom Milled (2F)
1mm Increment0.1mm Increment
0.5mm Increment
2FQ 0~+0.2
2FN  
±0.1
2FM -0.2 ~ 0
2H(Horizontal)
2HL(Vertical)
4H
6H
20~40020~250MCEA10~246~391.5
(2H / 4H)
4.5~395.5
(2HL)
6~195.5
(6H)
4.5~245.5
(2H)

6~241.5

(2HL / 4H / 6H)
Others5~29

TPre-drilled Hole Nominal Diameter
Through HoleCounterbore HoleThread Insert
NZML
5, 63
4
5
6
8
10
-34(Thread Insert Length)
Select from Table 1
7~9343456
10~144563456810
15~3045683456810
[ ! ]Dimension F Specification Range: For 2H and 4H, d(d1)+2.5≤F≤A−d(d1)−5; for 2HL, d(d1)/2+2.5≤F≤A-d(d1)/2-2.5; for 6H, d(d1)+2.5≤F≤(A-d(d1)-5)/2.
[ ! ]Dimension G Specification Range: For 2H, d(d1)/2+2.5≤G≤B-d(d1)/2-2.5. For 2HL, 4H and 6H, (d1)+2.5≤G≤B-d(d1)-5.
[ ! ]For Pre-drilled Type, select N (through hole) or Z (counterbore hole), for Thread Insert Type, select M (thread insert) or L (insertion length).

Alteration


Customer Service

TEL:+65 6733 7211 / FAX:+65 6733 0211
Operation Hours:
9:00 am - 6:00 pm (Monday to Friday)
9:00 am - 3:00 pm (Saturday and Public Holiday)